The advantages of Ethernet, such as high data transmission rates, easy methods of integration into existing networks, and a wide range of services and interfaces are also found in the Beckhoff Ethernet products.
- Reset all filter values
- Results: 89
C6025 | Fanless ultra-compact Industrial PC
- CPU type:
- Intel® Celeron®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
- Housing/protection rating:
- for space-saving control cabinet installation, IP20
- Slots for hard disk/flash:
- 1 slot for one M.2 SSD easily accessible
- Special feature:
- fanless Intel® Core™ i processors for control and communication applications
C6040 | Ultra-compact Industrial PC
- CPU type:
- Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7, Intel® Core™ i9
- Housing/protection rating:
- for space-saving control cabinet installation, IP20
- Slots for hard disk/flash:
- 2 slots for M.2 SSD or high-performance M.2 SSD, NVM Express™
C6515 | Fanless built-in Industrial PC
- CPU type:
- Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
- Housing/protection rating:
- to be mounted in the back panel of a control housing or in the wall of a control cabinet, outside IP65, inside IP20
- Special feature:
- modular expansions with PCIe® modules possible
C6525 | Fanless built-in Industrial PC
- CPU type:
- Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
- Housing/protection rating:
- to be mounted in the back panel of a control housing or in the wall of a control cabinet, outside IP65, inside IP20
- Special feature:
- modular expansions with PCIe® plug-in cards possible