Cabling options for every application
Fixed installation, use in drag chains or in robots
Representative office Egypt
Fixed installation, use in drag chains or in robots
The product overviews shown provide a selection of cabling options with control cabinet entry systems for different applications such as fixed installation, use in drag chains or in robots. Furthermore, the overviews show alternative cabling options so that the system cabling can be designed as efficiently as possible. The products shown represent a cross-section of the broad Beckhoff cable portfolio. Other cables and connectors can be found easily via the filter options. We offer advice on alternative items and options on request.
As the inventor of the EtherCAT high-speed bus system, Beckhoff provides a wide range of cables for every application, which are shown in various overviews. Not only that, but Beckhoff EtherCAT and fieldbus cables also enable secure data transmission that is optimized for industrial applications and harsh environmental conditions. Fully tested, the cables feature a high-quality 360° shield connection for optimum electromagnetic compatibility.
With One Cable Automation, Beckhoff aims to provide efficient and optimal cabling for devices, machines, and systems, along with their associated peripherals. This is accomplished through the basic principle of combining power, signal, and data communication in a single connector. Cutting down on cable routes not only significantly reduces the complexity of the entire cabling process, but also saves space, time, and costs.