VOS2000 | Lenses
VOS2000 | Lenses |
||||
| Image circle Ø 11 mm | ||||
| Focal length | ||||
| 6 mm |
VOS2000-0625 2.0 µm, f = 6 mm, f/2.5 |
|||
| 8 mm |
VOS2000-0822 2.0 µm, f = 8 mm, f/2.2 |
|||
| 12 mm |
VOS2000-1218 2.0 µm, f = 12 mm, f/1.8 |
|||
| 16 mm |
VOS2000-1616 2.0 µm, f = 16 mm, f/1.6 |
|||
| 25 mm |
VOS2000-2516 2.0 µm, f = 25 mm, f/1.6 |
|||
| 35 mm |
VOS2000-3522 2.0 µm, f = 35 mm, f/2.2 |
|||
| 50 mm |
VOS2000-5028 2.0 µm, f = 50 mm, f/2.8 |
|||
specified values for the product: pixel size, focal length, starting aperture
VOS3000 | Lenses
VOS3000 | Lenses |
||||
| Image circle Ø 19.3 mm | ||||
| Focal length | ||||
| 16 mm |
VOS3000-1632 2.0 µm, f = 16 mm, f/3.2 |
|||
| 25 mm |
VOS3000-2532 2.0 µm, f = 25 mm, f/3.2 |
|||
| 35 mm |
VOS3000-3528 2.0 µm, f = 35 mm, f/2.8 |
|||
specified values for the product: pixel size, focal length, starting aperture