You can find further information on how our products and technologies are used in robotics, assembly, and handling here. Various brochures are available to download. We also have a media center featuring industry-specific videos and pre-recorded presentations.
Brochures
- 29.05.2025 | Brochure
PC-based control for robotics in handling, production and assembly
PC-based control is highly modular and precisely scalable with regard to each application’s individual performance requirements. It is well-suited for controlling and monitoring the whole process chain of individual machines and complete production lines: Feeding, joining, assembly, checking, handling and palletising can all be universally automated with Beckhoff Industrial PCs as the hardware platform, TwinCAT as the automation software and EtherCAT as the communication system.
- 01.05.2025 | Brochure
XPlanar: Levitating, contactless, intelligent!
The planar motor system XPlanar provides free 2D product transport and processing with up to 6 degrees of freedom. Modular system layout and multi-mover control enable new machine flexibility.
- 09.11.2018 | Brochure
Minimises the control cabinet: AMP8000 Distributed Servo Drive system
The AMP8000 distributed Servo Drive system opens up new avenues for modular machine concepts. It integrates a servo drive in a very compact design directly into the servomotor. Because the power electronics have been moved directly to the machine, the space required in the control cabinet is reduced to the size of a single coupling module, which supplies several servo drives with just a single cable via a distribution module.
Videos and webinars
automatica 2023: Beckhoff Trade Show TV
Rethinking automation - this is what we presented to you at automatica 2023. Take a look at our technology highlights from the fields of control technology, image processing, and robotics in the Beckhoff Trade Show TV.
Application examples for the MX-System
The MX-System offers a custom-fit solution for every application, meeting all requirements and thus qualifying for use directly on the machine or system, even in demanding environments. We present concrete examples in this video.
Technology showcase - ATRO: Modular, flexible, and integrated.
The perfect robot for every application. The new ATRO system from Beckhoff is a modular industrial robot system that can be used to assemble the optimal robot structures for different applications on an individual and flexible basis. We showcased this exciting new technology at the Automatica.
XPlanar - Planar motor system
The planar motor system XPlanar combines the advantages of conventional transport technologies with magnetic levitation. Similar to automated guided vehicle systems, the user benefits from the freedom of movement of the object carriers: Individual goods can be transported to any location via any route.
XTS with NCT | Moving handling system with vacuum cup
XTS with NCT enables contactless energy and data transmission to the XTS mover. By means of vacuum cups, electric motor-driven grippers or electric lifting magnets, a mover can pick up, deposit, transfer, align and stack products.
XTS with NCT for highly dynamic product sorting
NCT enables contactless power and data transmission to the XTS mover. Products can be picked up dynamically from an unsorted and irregular product inflow and then stored in an orderly fashion. A wide variety of movers turns XTS into a flexible multi-robot system that increases sorting performance while reducing the required installation space to a minimum.