Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

PC-based control improves the entire press line and integrates all functionalities ranging from cloud connectivity to comprehensive data acquisition. © Schuler AG
© Schuler AG

PC-based control for pressing

PC-based control for presses and entire press lines

The modular and scalable Beckhoff control technology is suitable for automating all types of presses, such as hydraulic deep drawing presses, servo-electric transfer presses, and more. The Beckhoff Industrial PCs are characterized by their high performance, in particular with regard to the highly dynamic processes in press systems. Based on the process parameters, which are achieved by the short cycle times, the output speed can be further increased – as far as allowed by the physics of the mechanics. The control itself does not become a limiting component. Through the combination with EtherCAT as a communication path at fieldbus level, the signals can be acquired in the shortest possible time and commands can be forwarded to the different actuators. Especially in the area of fully automated transfer presses or complete press lines, the intervention times of the automation (e.g., the feeder between the press stages) can be minimized in such a way that the stroke rate of the press is increased.

Process optimization of presses with PC-based automation

The open architecture of PC-based control, which is based on standards, offers a high degree of flexibility with a variety of interfaces for the simple and low-cost implementation of customer requests. The scalability and modularity of all hardware and software components enables exact tailoring to the respective application, taking into account performance and cost aspects. In addition, special optimized gear couplings as well as pre-controlled pressure regulators are available, for example for the deep drawing process. Combined with PC-based control technology and cycle times of less than 250 µs, extremely short synchronization paths can be achieved even at very high speeds of the upper tool.

TwinCAT Analytics for the collection and analysis of machine data is the basis for comprehensive condition monitoring and the realization of predictive maintenance. The resulting increased productivity of machines and plants and reduced downtime are another selling point. The universality of the Beckhoff control solution ensures an efficient interaction of all components and ensures maximum transparency. Friction losses or latencies, such as those that occur in communication between different systems, are thus avoided. The user benefits not only with regard to synchronization and process optimization, but also from the advantages in costs gained by reduced hardware and lower engineering expense.

The modular and scalable Beckhoff control technology is ideal for all press types.
The modular and scalable Beckhoff control technology is ideal for all press types.

Beckhoff technology highlights for presses

PC-based contol increases the productivity of sheet metal working

Increasing product diversity, highly fluctuating batch sizes and a strong sense of cost demand maximum flexibility from sheet metal processors. This is precisely where our PC-based control technology offers a decisive competitive advantage: scalable solutions with high performance and precision. With the Beckhoff automation toolkit, control solutions can be configured for the most diverse applications and requirements in sheet metal working: High-performance industrial PCs, multi-touch panels, fast I/O components, EtherCAT as an open and fast fieldbus, dynamic servo drive technology and TwinCAT automation software form the basis for PLC, visualization, motion control, safety and measurement technology. The automation functions are abstracted from the hardware and consistently transformed into software modules. This results in a significantly reduced communication effort, shorter response times and lower costs, both for hardware and for the engineering.

In addition, the standards-based open control architecture with its diverse interfaces in hardware and software offers a high degree of flexibility. Support for common fieldbus systems and software protocols guarantees integrated horizontal and vertical communication: from the networking of individual machines to the IT level and the cloud. The TwinCAT Analytics data analysis software tool can also increase the productivity of the plant: comprehensive condition monitoring allows for predictive maintenance and reduces the downtime of machines and plants.

EtherCAT, the fast fieldbus: Global standard for sheet metal working

The EtherCAT technology was launched on the market by us in 2003 and made available as an open standard for automation technology. With outstanding performance, flexible choice of topology, comprehensive diagnostics and simple configuration, EtherCAT is ideally suited for use in sheet metal working machines. We offer the largest number of EtherCAT-compatible automation modules for I/Os and for drive technology. In addition, a large number of EtherCAT-compatible sensors and actuators from third-party manufacturers are also available on the market, thus ensuring a high level of investment security. The fast and highly precise eXtreme Fast Control (XFC) solution with I/O response times of less than 100 µs improves the productivity of sheet metal working machines and reduces waste and the consumption of resources.

For high-performance machines and highly complex applications, we have introduced EtherCAT G to the market. As a continuation of the EtherCAT success principle, EtherCAT G provides speeds of 1 Gbit/s or 10 Gbit/s. The transmission rate of 100 Mbit/s currently used by EtherCAT can be increased by a factor of 10 or 100. Both performance stages represent system-compliant enhancements of the EtherCAT technology – the well-known "on-the-fly" principle remains unchanged.

One Cable Technology minimizes cable and mounting costs

For line systems and modular machine concepts, we offer EtherCAT P, a superior single-cable solution for the field level. EtherCAT P integrates the EtherCAT communication as well as the system and peripheral voltage in one cable. In addition, EtherCAT P enables the direct forwarding of a power supply via the devices. All benefits of EtherCAT are retained, including free choice of topology, high speed, high-precision synchronization, extensive diagnostics. EtherCAT P is the optimum bus system for sensors, actuators and measurement technology in sheet metal processing. In one cable automation, decentralized terminal boxes and individual machine modules are supplied with control data and power via a single cable. The previously familiar, large control cabinets can thus be partly or completely dispensed with, so that the footprint of the plant is significantly reduced.

Thanks to EtherCAT P, it is possible to implement modular machines and system concepts with high flexibility and considerably reduced installation and commissioning effort. Material costs, installation effort and time are saved; the error rate during the installation is reduced. Due to the omission of the power feed it is possible to make sensors and actuators smaller, and the space required in drag chains, control cabinets and in the machine itself is reduced. In other words, EtherCAT P enables above-average performance with low connection costs.

All safety functions can be integrated into any conceivable machine architecture with TwinSAFE: from the stand-alone solution to the distributed and the software controller, which meets even the most complex requirements.
All safety functions can be integrated into any conceivable machine architecture with TwinSAFE: from the stand-alone solution to the distributed and the software controller, which meets even the most complex requirements.

TwinSAFE: the open and scalable safety technology

In TwinSAFE, we have implemented a universal safety concept that integrates safe functionalities into the standard control platform. All safety functions such as emergency stop, safety door monitoring, two-hand operation, safety mat evaluation and muting, safe position and safely limited speed, can be programmed and configured with TwinCAT. Safety technology is seamlessly integrated into the terminal segment via the TwinSAFE I/O modules, allowing safe signals to mix with standard signals as required.

The typical safety functions can be programmed or configured according to the safety requirements in a TwinSAFE Logic Terminal via standard safety function blocks. All Beckhoff safety controllers are suitable for applications up to SIL 3 according to IEC 61508 or PLe of ISO 13849-1. The safety controllers support complex, safe analog evaluations. With the help of the TwinSAFE SC technology, it is possible to qualify standard signals for safety tasks in any network or on any fieldbus. For this purpose, corresponding EtherCAT Terminals are available.

Large networked plants pose major challenges for all parties involved, especially with regard to safety technology. TwinSAFE offers the option to completely or partially decentralize the safety application as required. Each machine or, if necessary, each unit can easily be equipped with its own safety logic.

Pluggable system solution for control cabinet-free automation: The MX-System
Pluggable system solution for control cabinet-free automation: The MX-System

Control cabinet-free automation with the MX-System

For the first time, the MX-System enables completely control cabinet-free automation solutions in machine and system engineering. The combination of baseplate and function modules resulting from the modular system combines all the tasks and features of a control cabinet: power supply, fuse protection and distribution, generation and monitoring of auxiliary voltages, sequence control with inputs and outputs, control of motors and actuators, and the connection level for the field devices. The full system integration of all machine functionalities is achieved via freely selectable IPC, coupler, I/O, drive, relay, and system modules, which can be configured and combined according to the specific application.

The consistently systemic approach of comprehensively coordinated assemblies, certified to international standards, enormously reduces the effort required for planning, assembly, machine installation, and maintenance. Since considerably fewer components are required than in traditional control cabinet design to implement the same requirements, the entire MX-System is significantly more compact than previous solutions. The system footprint is reduced, and system availability and flexibility are also increased. In each life cycle phase of a control system, the MX-System offers significant advantages over the classic control cabinet.

The advantages of the MX-System for sheet metal working at a glance:

  • optimized footprint in machine hall
  • reduced complexity and thus high reliability
  • easy diagnostics and maintenance via diagnostics app
  • IP67 protection rating enables use alongside water jet machining
  • can be integrated into the machine design of a sheet metal processing plant
  • Modules can be replaced by non-specialist personnel.

Beckhoff product highlights for presses

PC-based control integrates all engineering and runtime processes on a centralized TwinCAT software platform.
PC-based control integrates all engineering and runtime processes on a centralized TwinCAT software platform.

One control platform for all functionalities: TwinCAT

The TwinCAT automation software consists of runtime systems for the real-time execution of PLC, HMI, NC, CNC and robotics applications and is at the same time the development environment for programming, diagnostics and configuration. All main IEC 61131-3 programming languages are available for real-time applications. The object-oriented extensions of IEC 61131-3 enable the modularization of the programming code, the software encapsulation of machine functions and, in conjunction with that, improved structuring, simpler maintenance, re-usability and expandability of the software. C/C++ and MATLAB®/Simulink® modules can be integrated in the IEC context via existing interfaces or operated independently in the TwinCAT real-time environment. Moreover, open interfaces as well as the use of the latest technological standards based on Windows operating systems open up a wide range of options for the user, such as integration in existing visualization, control and database systems. Multi-core and many-core technologies are fully supported by TwinCAT.

Extensive software function modules and libraries for industry-specific requirements facilitate the engineering and implementation of machine functions:

  • TwinCAT Automation Interface: supports users in the automatic generation of machine configurations
  • TwinCAT HMI: convenient development and maintenance of visualization objects and user interfaces
  • TwinCAT Vision: enables image processing directly in the control platform
  • TwinCAT interfaces to machine learning algorithms: use of AI methods in the traditional control environment
  • TwinCAT Scope: accelerates commissioning and service processes
  • TwinCAT libraries for Motion Control and supplements for various robot kinematics: saving of development time thanks to tested and optimized algorithms
  • TwinCAT Hydraulic Positioning: contains all necessary software functions for valve or pump-controlled axes or servo pumps

Control Panels for sheet metal working with innovative multi-touch operating technology. A push-button extension that is optimized for CNC applications is available for simple and convenient machine operation.
Control Panels for sheet metal working with innovative multi-touch operating technology. A push-button extension that is optimized for CNC applications is available for simple and convenient machine operation.

TwinCAT CNC: from entry-level to high performance

TwinCAT NC Interpolation (NC I) is the NC system for interpolated path movements and robotics that replaces conventional axis assemblies. Due to the direct connection to the TwinCAT PLC and the TwinCAT Motion functions, NC tasks can be solved in different processing machines. Powerful software libraries for various robot kinematics supplement the TwinCAT NC I for diverse motion tasks. TwinCAT NC I uses the PC's power and enables axis control on Windows.

At the same time, TwinCAT CNC offers extensive CNC functionality as a pure software solution on a PC basis. TwinCAT CNC covers the complete range of classic CNC path control, including high-end systems for complex motion and kinematics requirements. A maximum of 128 interpolating axes can be controlled with up to 20 channels with extensive coordinate and kinematic transformations. Through support for multi-core and 64-bit operating systems, TwinCAT 3 opens up performance reserves that can be utilized for high-precision control of high-speed laser cutting machines, for example. The .Net-based CNC user interface covers as standard the basic functions such as on-line language changeover, setup functions, global message system and user management. Application-specific parameterization and expandability allows customer requirements to be implemented flexibly and quickly. The scalable Beckhoff CNC solution is available in all performance classes: from compact Embedded PCs with integrated I/O interfaces to Industrial PCs with multi-core processors. The user can choose between optional functions and scalable hardware platforms to configure a performance-based, efficient and cost-effective CNC control system.

The C60xx series of scalable ultra-compact industrial PCs combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.
The C60xx series of scalable ultra-compact industrial PCs combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.

Extremely space-saving, flexibly expandable and rugged

With the C60xx industrial PC Series, Beckhoff meets the requirements of the sheet metal working industry with regard to sturdiness, scalability of performance and low space requirements. The C60xx series is ideally suited for control, visualization and communication, for example into the cloud. The latest Intel® processors − in three different performance classes, from the Intel Atom® with one core to the Intel® Core™ i7 with eight cores – offer maximum scalability and power density with an optimal price-performance ratio.

To prevent fluctuations in the IPC supply voltage, the industrial PCs from the C60xx series can optionally be extended by a UPS of the type CU81xx. The UPS ensures that important control and operating data are saved securely in the event of major voltage drops and that the Industrial PC is shut down in a controlled manner. A quick restart of the plant and thus a high availability is guaranteed.

The industrial PCs from the C60xx series offer an additional advantage for use in press because almost no mechanically movable parts are installed. The only exception is the C603x series, which is equipped with a speed-controlled fan.

Within the TwinCAT Hydraulic Positioning library, Beckhoff provides ready-to-use software function blocks for various sheet metal working processes. The function blocks can be used completely or individually by the customer.
Within the TwinCAT Hydraulic Positioning library, Beckhoff provides ready-to-use software function blocks for various sheet metal working processes. The function blocks can be used completely or individually by the customer.

Optimizing machining processes with hydraulics expertise

The TwinCAT Hydraulic Positioning library (TF5810) provides all the software functions required for valve- and pump-controlled axes or servo pumps. As a rule, the solution is vendor-independent, so machine manufacturers are free to choose their preferred hydraulics equipment providers. The integration of motion control technology into the PLC makes additional hardware controllers unnecessary and eliminates additional communication effort. At the same time, the software-based architecture offers maximum flexibility for peak motion control performance. The Hydraulics Library uses standardized PLCopen interfaces, which reduces engineering effort. Any hydraulic axes can be optimally operated through adapted set value generators, automatic characteristic curve identification, segmented movements and freely programmable switching between force, pressure and position control. The Hydraulic Positioning Library concept enables advanced motion control for any number of axes with matching CPU performance. Hydraulic axes can be operated in interpolating mode when TwinCAT NC I or TwinCAT CNC is used. Of course, hydraulic drive systems need different interfaces for sensors and hydraulic components. Therefore, the TwinCAT Hydraulic Positioning Library supports all common interfaces in conjunction with Beckhoff I/O systems.

TwinCAT IoT supports standardized protocols for cloud communication and for sending push messages with smart devices. TwinCAT Analytics enables the complete online and offline analysis of machine and production data using comprehensive data recording in synchronization with the cycle.
TwinCAT IoT supports standardized protocols for cloud communication and for sending push messages with smart devices. TwinCAT Analytics enables the complete online and offline analysis of machine and production data using comprehensive data recording in synchronization with the cycle.

TwinCAT IoT supports the communication with cloud systems

Beckhoff has developed the TwinCAT IoT software library for communication between the machine controller and cloud-based services. It supports the standardized protocols OPC UA, AMQP and MQTT for communication with popular cloud systems such as Microsoft Azure™ and Amazon Web Services, as well as private cloud systems in the company's own network. Built-in security mechanisms prevent the misuse of data through unauthorized access and protect the company's intellectual property.

TwinCAT Analytics is used to record and evaluate the process data in synchronization with the machine cycle. With the corresponding analysis tools, all necessary information for predictive maintenance or for the optimization of the machine with regard to energy and process can be derived from the stored data. Post-mortem analyses, diagnosis of sporadic errors, early detection of quality losses and detection of production bottlenecks increase plant reliability and availability.

TwinCAT Cloud Engineering enables the instantiation and use of existing TwinCAT engineering and runtime products directly in the cloud. It is accessed simply via the Beckhoff website.

Control Panels and Panel PCs as a unique selling point for your machine

For the machine manufacturer, the ergonomic operation and the unmistakable appearance of a machine play a significant role in its success on the market. In addition to design and color, the Control Panel is of great importance as the front end of a machine. More and more mechanical engineering customers therefore want an industry or customer-specific user interface as a unique selling point. Based on an extensive portfolio of standard Control Panels and Panel PCs, Beckhoff offers a wide range of solutions with regard to technical form and design.

A panel design that matches the appearance of the machine in color and dimensions underlines its innovative character. There are no limits to the implementation of the customer's wishes: from the customer-specific company logo inserted in the factory and the color scheme to match the machine design, to the completely individually designed panel on the basis of an individual device design.

In order to meet the needs of the industry for ergonomic operation, Beckhoff offers Control Panels and Panel PCs that are optimally suited to the various processes. The needs-based design of the standard panels through the integration of manually operated push buttons and switches makes machine operation more comfortable. Based on in-depth knowledge of the individual process steps in sheet metal working and metal forming, an industry-specific panel is created from a Beckhoff standard panel without a great deal of development work and expenditure.

With its flexible scalability, the Beckhoff drive technology is suitable for use in all application areas of sheet metal working.
With its flexible scalability, the Beckhoff drive technology is suitable for use in all application areas of sheet metal working.

Beckhoff drive technology for the complete range of applications

In combination with the motion control solutions offered in the TwinCAT automation software, the Beckhoff drive technology represents an advanced and complete drive system. It is modular and highly scalable, offering the right solution for every area of application and every performance requirement. This ranges from space-saving servo terminals for ultra-compact drive technology to the AX8000 and AX5000 EtherCAT Servo Drives for medium to upper performance classes. The integrated advanced control technology of the AX series supports fast and highly dynamic positioning tasks. The extensive range of linear and rotary servomotors is optimally tailored to the servo drives and is suitable for highly dynamic and accurate multi-axis positioning requirements.
The AM8000 servomotor series is distinguished by the One Cable Technology: it combines power and feedback signals in one standard motor cable to reduce hardware and commissioning costs, permitting the design of lighter and more compact machine tools. Further encoder signals (EnDAT 2.2) can be connected via an optional multi-feedback card. The EtherCAT servo terminals represent an inexpensive and compact alternative for applications with small forces. Solutions up to 8 A are available in the I/O system along with the option to connect stepper, servo, DC and AC motors with IP20 or IP67 protection.

Low-maintenance and energyefficient solutions for sheet metal processing are now available with servo-hydraulic hybrid axes. Beckhoff Drive Technology is the ideal complement to these innovative concepts. The highly dynamic servo drive technology enables short machine cycles with low energy consumption.
Low-maintenance and energyefficient solutions for sheet metal processing are now available with servo-hydraulic hybrid axes. Beckhoff Drive Technology is the ideal complement to these innovative concepts. The highly dynamic servo drive technology enables short machine cycles with low energy consumption.

The highly dynamic servo drive technology enables short machine cycles with low energy consumption

The strengths of hydraulic drive technology such as a fast motion cycle and low mounting requirements are offset by higher maintenance costs and poor efficiency. Low-maintenance and energyefficient solutions for sheet metal processing are now available with servo-hydraulic hybrid axes. Beckhoff Drive Technology is the ideal complement to these innovative concepts. The highly dynamic servo drive technology enables short machine cycles with low energy consumption. The software library TwinCAT PLC Hydraulic Positioning is ideally suited for the use of hybrid axes in different machine concepts. Design-related irregularities of the oil flow in pumps are minimized through optimized algorithms. The adaptive parameter switching during the motion enables the switchover from position to pressure control with perfectly adapted parameters in each case.