FrigørFastgørLuk

XPlanar | Planar motor system

XPlanar

XPlanar

Mover APM4220-0000-0000
0.6 kg payload, 113 mm x 113 mm x 12 mm
APM4230-0000-0000
0.8 kg payload, 115 mm x 155 mm x 12 mm
APM4221-0000-0000
1.0 kg payload, 127 mm x 127 mm x 12 mm
APM4330-0001-0000
1.2 kg payload, 150 mm x 150 mm x 12 mm, stainless steel
APM4330-0000-0000
1.8 kg payload, 155 mm x 155 mm x 12 mm
APM4350-0000-0000
3.0 kg payload, 155 mm x 235 mm x 12 mm
APM4550-0000-0000
4.5 kg payload, 235 mm x 235 mm x 12 mm
Tile APS4322-0000-0000
240 mm x 240 mm
APS4244-1x00-0000
320 mm x 320 mm
APS4224-1x00-0000
160 mm x 320 mm, alignment to the y axis
APS4242-1x00-0000
320 mm x 160 mm, alignment to the x axis
Accessories APM9001-0000-4xxx
XPlanar ID bumper, 90-degree mover rotation