ELxxxx-0090 | EtherCAT-Klemmen, TwinSAFE SC

ELxxxx-0090 | TwinSAFE SC

ELxxxx-0090 | TwinSAFE SC

1-Kanal 2-Kanal 4-Kanal Andere
Analog-Eingang EL3124-0090
16 Bit, TwinSAFE SC
EL3174-0090
16 Bit, NAMUR NE43, TwinSAFE SC
EL3214-0090
16 Bit, TwinSAFE SC
EL3314-0090
16 Bit, TwinSAFE SC
EL3314-0092 Neu
24 Bit, galvanisch getrennt, TwinSAFE SC
EL3356-0090
TwinSAFE SC
Analog-Eingang, Ex i ELX3152-0090
0/4…20 mA, single-ended, 16 Bit, TwinSAFE SC
ELX3202-0090
RTD, 2-, 3-, 4-Leiter, 16 Bit, TwinSAFE SC
ELX3204-0090
RTD, 2-Leiter, 16 Bit, TwinSAFE SC
ELX3312-0090
Thermoelement, 2-Leiter, 16 Bit, TwinSAFE SC
ELX3314-0090
Thermoelement, 2-Leiter, 16 Bit, TwinSAFE SC
ELX3351-0090
Widerstandsbrücke (DMS), 24 Bit, TwinSAFE SC
Winkel-/Wegmessung EL5001-0090
SSI-Encoder-Interface, TwinSAFE SC
EL5021-0090
SinCos-Encoder-Interface, 1 VSS, TwinSAFE SC
EL5032-0090
EnDat® 2.2 Interface, TwinSAFE SC
EL5101-0090
Inkremental-Encoder-Interface, RS422, TTL, 1 MHz, TwinSAFE SC
EL5151-0090
Inkremental-Encoder-Interface, 24 V HTL, 100 kHz, TwinSAFE SC
Winkel-/Wegmessung, Ex i ELX5151-0090
Inkremental-Encoder-Interface, NAMUR, TwinSAFE SC
Kommunikation EL6224-0090
IO-Link, TwinSAFE SC, Master