EL/ELM7xxx | Kompakte Antriebstechnik
EL/ELM7xxx | Kompakte Antriebstechnik |
||||
< 3 A | 3…5 A | > 5 A | 16 A | |
Motorart | ||||
Servomotor |
ELM7211-0010 Ieff = 4,5 A, 48 V DC |
|||
ELM7211-9016 Ieff = 4,5 A, 48 V DC, TwinSAFE Logic |
||||
ELM7211-9018 Ieff = 4,5 A, 48 V DC, Safe Motion, TwinSAFE Logic |
||||
ELM7212-0010 Ieff = 2 x 4,5 A, 48 V DC |
||||
ELM7212-9016 Ieff = 2 x 4,5 A, 48 V DC, TwinSAFE Logic |
||||
ELM7212-9018 Ieff = 2 x 4,5 A, 48 V DC, Safe Motion, TwinSAFE Logic |
||||
ELM7221-0010 Ieff = 8 A, 48 V DC |
||||
ELM7221-9016 Ieff = 8 A, 48 V DC, TwinSAFE Logic |
||||
ELM7221-9018 Ieff = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic |
||||
ELM7222-0010 Ieff = 2 x 8,0 A, 48 V DC |
||||
ELM7222-9016 Ieff = 2 x 8,0 A, 48 V DC, TwinSAFE Logic |
||||
ELM7222-9018 Ieff = 2 x 8,0 A, 48 V DC, Safe Motion, TwinSAFE Logic |
||||
ELM7231-0010 Ieff = 16 A, 48 V DC |
||||
ELM7231-9016 Ieff = 16 A, 48 V DC, TwinSAFE Logic |
||||
ELM7231-9018 Ieff = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic |
||||
EL7201-9014 Ieff = 2,8 A, 48 V DC, OCT, STO |
EL7211-9014 Ieff = 4,5 A, 48 V DC, OCT, STO |
EL7221-9014 Ieff = 7…8 A mit ZB8610, 48 V DC, OCT, STO |
||
EL7201-0010 Ieff = 2,8 A, 48 V DC, OCT |
EL7211-0010 Ieff = 4,5 A, 48 V DC, OCT |
|||
EL7201 Ieff = 2,8 A, 48 V DC, Resolver |
EL7211 Ieff = 4,5 A, 48 V DC, Resolver |
|||
Schrittmotor |
EL7031 Imax = 1,5 A, 24 V DC |
EL7041 Imax = 5,0 A, 48 V DC, Inkr.-Enc. |
||
EL7031-0030 Imax = 2,8 A, 24 V DC |
EL7041-0052 Imax = 5,0 A, 48 V DC |
|||
EL7037 Imax = 1,5 A, 24 V DC, Inkr.-Enc., feldorientierte Regelung |
EL7047 Imax = 5,0 A, 48 V DC, Inkr.-Enc., feldorientierte Regelung |
|||
EL7062 Vorzugstyp Imax = 3 A, 5 V DC, Inkr.-Enc. |
||||
DC-Motor-Endstufe |
EL7332 Imax = 1,0 A, 24 V DC |
EL7342 Imax = 3,5 A, 48 V DC, Inkr.-Enc. |
||
BLDC |
EL7411 Ieff = 4,5 A, 48 V DC |
|||
4-Achs-Interface |
EM7004 4 Inkr.-Enc., 32 Digital-I/Os 24 V DC, 4 Analog-Ausgänge ±10 V |
Die Standard-EtherCAT-Klemmen (ELxxxx) können optional als ESxxxx mit steckbarer Verdrahtungsebene bestellt werden.