Sede central España
Beckhoff Automation S.A.

Edificio Testa Sant Cugat
Av. Alcalde Barnils 64-68, ed. D 4ª planta
08174 Sant Cugat, España

+34 93 58449-97
info@beckhoff.es
www.beckhoff.com/es-es/

System overview SERCOS

SERCOS was originally developed as a fast fiber-optic bus system for drives. Thanks to the Beckhoff SERCOS Bus Coupler, the advantages such as high data rate and short cycle times can now be provided for the I/O peripherals, too.

Your selection:
    • BK7500 | SERCOS II Bus Coupler

      BK7500 | SERCOS II Bus Coupler

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, Sercos II
      Connection method (bus interface):
      M8
    • BK7520 | SERCOS II Bus Coupler

      BK7520 | SERCOS II Bus Coupler

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, Sercos II
      Connection method (bus interface):
      M8
    • FC7501 | SERCOS II master card, 1 channel, PCI™

      FC7501 | SERCOS II master card, 1 channel, PCI™

      Fieldbus:
      SERCOS interface
      PC interface:
      PCI™
      Data transfer rates:
      2, 4, 8, 16 Mbaud
    • FC7502 | SERCOS II master card, 2 channels, PCI™

      FC7502 | SERCOS II master card, 2 channels, PCI™

      Fieldbus:
      SERCOS interface
      PC interface:
      PCI™
      Data transfer rates:
      2, 4, 8, 16 Mbaud