IrrotaKiinnitäSulje

Cables and connectors overview | XPlanar planar motor system

The illustrated product overview shows a selection of cabling options for the planar motor system XPlanar. In addition to EtherCAT cables, the overview also includes splitter cables for the power supply of the XPlanar tiles. The shown products represent a cross-section of the wide product portfolio. Detailed information on cabling can be found in the technical documentation.

No. Type M12, connection straight M12, connection angled
(1) M12, plug, straight, male, 8-pin, X-coded – ix IndustrialTM, plug, straight, male, 10-pin, Type A ZK1096-819A-0xxx -
(1) M12, plug, straight, male, 8-pin, X-coded – RJ45, plug, straight, male, 8-pin ZK1096-8191-0xxx -
(2) M12, plug, straight, male, 8-pin, X-coded - M12, plug, straight, male, 8-pin, X-coded ZK1096-8181-0xxx -
(3) Splitter cable, hexa, 6 x M12, socket, female, 5-pin, K-code + 1 x open end 5 m ZC2000-0000-0017 ZC2000-0000-0020
(4) Splitter cable, quad, 4 x M12, socket, female, 5-pin, K-code + 1 x open end 5 m ZC2000-0000-0018 ZC2000-0000-0021
(5) Splitter cable, linear, 6 x M12, socket, female, 5-pin, K-code + 1 x open end 5 m ZC2000-0000-0034 ZC2000-0000-0035

xxx = cable length in decimeters