MX-System | Tabular product overview

Baseplates

MBxxxx | Baseplates

MBxxxx | Baseplates

Category/version
1-row 2-row 3-row
Connectors
6 MB1106-0000-0000
data slots
MB2106-0000-0000
data and power slots
8 MB1108-0000-0000
data slots
MB2108-0000-0000
data and power slots
MB2108-0000-4000 New
data and power slots (8 + 4, 4)
10 MB1110-0000-0000
data slots
MB2110-0000-0000
data and power slots
MB2110-0000-4000 New
data and power slots (10 + 4, 6)
MB2110-0000-6000 New
data and power slots (10 + 6, 4)
12 MB1112-0000-0000
data slots
MB2112-0000-0000
data and power slots
MB3112-0000-0000
data and power slots (12 + 12, 12)
MB2112-0000-4000
data and power slots (12 + 4, 8)
MB2112-0000-6000 New
data and power slots (12 + 6, 6)
MB2112-0000-8000 New
data and power slots (12 + 8, 4)
14 MB2114-0000-0000
data and power slots
MB3114-0000-0000
data and power slots (14 + 14, 14)
MB2114-0000-4000
data and power slots (14 + 4, 10)
16 MB2116-0000-0000
data and power slots
MB3116-0000-0000
data and power slots (16 + 16, 16)
MB2116-0000-4000
data and power slots (16 + 4, 12)
18 MB2118-0000-0000
data and power slots
MB3118-0000-0000
data and power slots (18 + 18, 18)
MB2118-0000-4000
data and power slots (18 + 4, 14)
MB2118-0000-6000
data and power slots (18 + 6, 12)
20 MB2120-0000-0000
data and power slots
MB3120-0000-0000
data and power slots (20 + 20, 20)
MB2120-0000-4000
data and power slots (20 + 4, 16)
MB2120-0000-6000
data and power slots (20 + 6, 14)
22 MB2122-0000-0000
data slots
MB3122-0000-0000
data and power slots (22 + 22, 22)
MB2122-0000-4000
data and power slots (22 + 4, 18)
MB2122-0000-6000
data and power slots (22 + 6, 16)
MB2122-0000-8000
data and power slots (22 + 8, 14)
24 MB2124-0000-0000
data slots
MB3124-0000-0000
data and power slots (24 + 24, 24)
MB2124-0000-4000
data and power slots (24 + 4, 20)
MB2124-0000-6000
data and power slots (24 + 6, 18)
MB2124-0000-8000
data and power slots (24 + 8, 16)
26 MB3126-0000-0000
data and power slots (26 + 26, 26)
28 MB3128-0000-0000
data and power slots (28 + 28, 28)
30 MB3130-0000-0000
data and power slots (30 + 30, 30)
32 MB3132-0000-0000
data and power slots (32 + 32, 32)
34 MB3134-0000-0000 New
data and power slots (34 + 34, 34)


IPC modules

MCxxxx | IPC modules

MCxxxx | IPC modules

Category/version
Intel Atom® Intel® Core™ Arm® Cortex®
IPC module MC6015-0030-1217
2 or 4 cores
MC6030-0080-2217
4 or 6 cores
MC9240-0000-1217
4 cores


I/O modules

MO1xxx | Digital input

MO1xxx | Digital input

1-channel 2-channel 4-channel 8-channel
Input voltage
24 V DC MO1008-0000-1111
M8
MO1008-0000-1112
M12


MO2xxx | Digital output

MO2xxx | Digital output

1-channel 2-channel 4-channel 8-channel
Output voltage, type
24 V DC MO2024-0000-1112
2.0 A, M12
MO2008-0000-1111
0.5 A, M8
MO2008-0000-1112
0.5 A, M12
Pneumatics MO2414-0000-1110
0.5 A, Festo
MO2424-0000-1110
0.5 A, SMC


MO3xxx | Analog input/output

MO3xxx | Analog input/output

1-channel 2-channel 4-channel 8-channel
Type
Multi-function, 12 bit
±10 V, ±20 mA
MO3004-2255-1112
single-ended, M12
Temperature (RTD/TC) MO3204-6666-1112
16 bit, 1 ksps, M12


MO5xxx | Position measurement

MO5xxx | Position measurement

1-channel 2-channel 4-channel 8-channel
Type
Incremental MO5162-0000-1112
HTL, 100 kHz, M12


MO6xxx | Communication

MO6xxx | Communication

1-channel 2-channel 4-channel 8-channel
Type
IO-Link MO6224-0020-1112
IO-Link, master, Class A, M12
MO6224-0039-1112
IO-Link, master, Class B, M12
RS485/RS422 MO6021-0000-1112
RS422/RS485, M12, B-coded
System MO6071-0033-1110
license key, 2nd generation, factory-installed licenses
MO6071-0033-1110
license key, 2nd generation, factory-installed licenses
MO6072-0000-1110
license key, 2nd generation, RTC
MO6072-0033-1110
license key, 2nd generation, factory-installed licenses, RTC


MO7xxx | Compact drive technology

MO7xxx | Compact drive technology

1-channel 2-channel 4-channel 8-channel
Type
Servo motor MO7221-9016-1114
24 V DC, 7 A, B17, STO/SS1
MO7221-9016-1124
48 V DC, 7 A, B17, STO/SS1
MO7221-9018-1114
24 V DC, 7 A, B17, Safe Motion
MO7221-9018-1124
48 V DC, 7 A, B17, Safe Motion
Stepper motor MO7062-0100-1112
24 V DC, 3 A, M12
MO7062-0100-1122
48 V DC, 3 A, M12


MOx9xx | TwinSAFE

MOx9xx | TwinSAFE

1-channel 2-channel 4-channel 8-channel
 
I/O module MO2962-0000-1112
relay output
MO2914-0000-1112
digital output, 0.5 A
MO1918-0000-1112
digital input


Drive modules

MD3xxx | Variable frequency drives

MD3xxx | Variable frequency drives

1-channel 2-channel
Output current
1.8 A MD3202-0100-2254
1.8 A, STO/SS1
3.4 A MD3104-0100-2254
3.4 A, STO/SS1


MD6xxx | DC link power supplies

MD6xxx | DC link power supplies

 
Output current
20 A MD6020-0003-2345
20 A
40 A MD6040-0003-3445
40 A


MD8xxx | Servo drives

MD8xxx | Servo drives

1-channel 2-channel
Output current
6 A MD8106-0100-2254
STO/SS1
MD8206-0100-2254
STO/SS1
MD8106-0190-2254
STO/SS1, multi-feedback interface
MD8106-0200-2254
Safe Motion
MD8206-0200-2254
Safe Motion
MD8106-0290-2254
Safe Motion, multi-feedback interface
12 A MD8112-0100-2254
STO/SS1
MD8112-0190-2254
STO/SS1, multi-feedback interface
MD8112-0200-2254
Safe Motion
MD8112-0290-2254
Safe Motion, multi-feedback interface
28 A MD8128-0100-3255
STO/SS1
MD8128-0190-3255
STO/SS1, multi-feedback interface
MD8128-0200-3255
Safe Motion
MD8128-0290-3255
Safe Motion, multi-feedback interface


MD9xxx | Capacitors

MD9xxx | Capacitors

 
Capacity
2025 µF MD9000-2025-2250
2025 µF


Relay modules

MRxxxx | Relay modules

MRxxxx | Relay modules

1-channel 2-channel 3-channel
Category/version
Relay output MR1307-0031-2242
7 A
Motor starter MR3107-2001-2245
7 A
MR3203-1001-2244
2.8 A
MR3107-2901-2245
7 A, safe shutdown
MR3203-1901-2244
2.8 A, safe shutdown
Solid-state relay MR4107-1041-2245
7 A, residual current measurement
MR4307-1031-2242
7 A, residual current measurement
MR4107-1941-2245
7 A, residual current measurement, safe shutdown
MR4307-1931-2242
7 A, residual current measurement, safe shutdown


System modules

MSxxxx | System modules

MSxxxx | System modules

Category/version
Power infeed MS1010-0021-1114
24 V DC/10 A, 48 V DC/10 A
MS1010-1002-1334
240 V AC/10 A
MS1020-0001-1124
48 V DC/20 A
MS1025-0001-1145
400/480 V AC/25 A
MS1025-0011-2245
24 V DC/10A, 400/480 V AC/25 A
MS1132-2001-2349
400/480 V AC/32 A
MS1132-2201-2349
400/480 V AC/32 A, energy measurement, residual current measurement
MS1163-2001-3449
400/480 V AC/63 A
MS1163-2201-3449
400/480 V AC/63 A, energy measurement, residual current measurement
MS1332-2001-2349
400/480 V AC/32 A
MS1332-2201-2349
400/480 V AC/32 A, energy measurement, residual current measurement
MS1363-2001-3449
400/480 V AC/63 A
MS1363-2201-3449
400/480 V AC/63 A, energy measurement, residual current measurement
EtherCAT power infeed MS2204-0002-1112
24 V DC/4 A
MS2210-0021-1114
24 V DC/10 A
MS2625-0011-2245
24 V DC/10 A, 400/480 V AC/25 A
MS2625-1001-2245
400/480 V AC/25 A
Power output MS3010-1002-1145
400/480 V AC/10 A
MS3010-1003-1114
2 x 24 V DC/10 A
MS3010-1023-1114
24 V DC/10 A, 48 V DC/10 A
MS3025-1001-2245
400/480 V AC/25 A
MS3025-1011-2245
24 V DC/10 A, 400/480 V AC/25 A
EtherCAT power output MS4208-2003-1112
24 V DC/2 x 4 A
MS4208-2903-1112
24 V DC/2 x 4 A, safe shutdown
MS4210-1003-1114
2 x 24 V DC/10 A
MS4210-1023-1114
24 V DC/10 A, 48 V DC/10 A
MS4306-2003-1111
24 V DC/2 x 3 A, 2-channel
MS4625-1001-2245
400/480 V AC/25 A
MS4625-1011-2245
24 V DC/10 A, 400/480 V AC/25 A
Power supplies MS6010-2100-2240
48 V DC/10 A, 400/480 V AC
MS6010-2100-2250
48 V DC/10 A, 600 V DC
MS6020-1100-2240
24 V DC/20 A, 400/480 V AC
MS6020-1100-2250
24 V DC/20 A, 600 V DC
Ethernet extensions MS7204-0000-1112
24 V DC
UPS MS8132-0120-1212
24 V DC
Empty housings MS9100-2020-2209
24 V DC
MS9100-2022-2209
24 V DC, 400/480 V AC


Accessories

MAxxxx | Accessories

MAxxxx | Accessories

 
Dongle for diagnostic app MA6060-0000-0000
Slot cover MA9100-0000-1100