AF1000
AF1000 |
||||||||
| Number of axis | ||||||||
| 1 | 2 | |||||||
| Rated supply voltage | ||||||||
| 1 x 110…240 V AC |
AF1103-1xxx New single-axis module, 1 x 110…240 V AC, 0.37 kW |
AF1107-1xxx New single-axis module, 1 x 110…240 V AC, 0.75 kW |
AF1115-1xxx New single-axis module, 1 x 110…240 V AC, 1.5 kW |
AF1203-1xxx New dual-axis module, 1 x 110…240 V AC, 0.37 kW |
AF1207-1xxx New dual-axis module, 1 x 110…240 V AC, 0.75 kW |
|||
| 3 x 208…480 V AC |
AF1107-3xxx New single-axis module, 3 x 208…480 V AC, 0.75 kW |
AF1115-3xxx New single-axis module, 3 x 208…480 V AC, 1.5 kW |
AF1130-3xxx New single-axis module, 3 x 208…480 V AC, 3 kW |
AF1207-3xxx New dual-axis module, 3 x 208…480 V AC, 0.75 kW |
AF1215-3xxx New dual-axis module, 3 x 208…480 V AC, 1.5 kW |
AF1222-3xxx New dual-axis module, 3 x 208…480 V AC, 2.2 kW |
||