TC1xxx | TwinCAT 3 Base

TwinCAT 3 Base

TwinCAT 3 Base

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 ADS TC1000
Windows 7, Windows 10, Windows 11, Windows CE, TwinCAT/BSD Runtime 10…94
TwinCAT 3 I/O TC1100
Windows 7, Windows 10, Windows 11, Windows CE, TwinCAT/BSD Runtime 10…94
TwinCAT 3 PLC TC1200
Windows 7, Windows 10, Windows 11, Windows CE, TwinCAT/BSD Runtime 10…94
TwinCAT 3 PLC/C++ TC1210
Windows 7, Windows 10, Windows 11, TwinCAT/BSD Runtime 20…94
TwinCAT 3 PLC/C++/MATLAB® and Simulink® TC1220
Windows 7, Windows 10, Windows 11, TwinCAT/BSD Runtime 20…94
TwinCAT 3 PLC/NC PTP 10 TC1250
Windows 10, Windows 11, Windows CE, TwinCAT/BSD Runtime 30…94
TwinCAT 3 PLC/NC PTP 10/NC I TC1260
Windows 10, Windows 11, Windows CE Runtime 40…94
TwinCAT 3 PLC/NC PTP 10/NC I/CNC TC1270
Windows 10, Windows 11, TwinCAT/BSD Runtime 50…94
TwinCAT 3 PLC/NC PTP 10/NC I/CNC E TC1275
Windows 10, Windows 11, TwinCAT/BSD Runtime 50…94
TwinCAT 3 C++ TC1300
Windows 7, Windows 10, Windows 11, TwinCAT/BSD Runtime 20…94
TwinCAT 3 C++/MATLAB® and Simulink® TC1320
Windows 7, Windows 10, Windows 11, TwinCAT/BSD Runtime 20…94
TwinCAT 3 Usermode Runtime TC1700
Windows 10, Windows 11 Runtime
TwinCAT 3 Usermode Runtime: External Control TC1701
Windows 10, Windows 11 Runtime 40…94
TwinCAT 3 Usermode Runtime: Fast As Possible TC1702
Windows 10, Windows 11 Runtime 40…94