Cables and connectors overview | Compact drive technology

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for motor, EtherCAT and power cables in different application cases for the compact drive technology sector. The shown products represent a cross-section of the wide product portfolio.

No. Type Article no.
(1) Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable ZK4704-0421-2xxx
(2) Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable ZK4000-5100-2xxx
(3) Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable ZK4000-6700-2xxx for AS1000
(3) Motor connection cable 0.75 mm² with M12 high-power plug (t coded), drag-chain suitable ZK4000-7700-0xxx for AS2000
(4) Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable ZK4704-0424-2xxx
(5) Power cable, PUR, drag-chain suitable, 5 G 1.5 mm² ZK2050-5200-0xxx
(6) EtherCAT cable, PUR, AWG 26, drag-chain suitable ZK1090-3191-0xxx
(7) M12, T splitter, 1 x M12 (plug) – 2 x M12 (socket), pin assignment 1:1, L-coded ZS2030-4812
(8) Power cable, PUR, drag-chain suitable, 5 G 1.5 mm² ZK2050-5152-0xxx
(9) Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation ZK4704-0401-2xxx
(10) EtherCAT cable, PUR, AWG 26, drag-chain suitable ZK1090-3131-2xxx
(11) Power cable, PUR, drag-chain suitable, 5 G 1.5 mm² ZK2050-5100-0xxx
(12) Socket field assembly, Power, IP67 ZS2020-2820

xxx = cable length in decimeters