Cables and connectors overview | EtherCAT Box

The illustrated product overview shows a selection of cabling options for EtherCAT Box modules for EtherCAT, sensor and power cables. The shown products represent a cross-section of the wide product portfolio.

No. Type Article
EtherCAT cable    
(1) Industrial Ethernet/EtherCAT patch cable, green, RJ45, plug, 8-pin –RJ45, plug, 8-pin ZK1090-9191-Cxxx
(2) Industrial Ethernet/EtherCAT, M12, flange, female, straight, 4-pin –RJ45, female, straight, 4-pin ZK1090-6292-0000
(3) Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – M12, male, straight, 4-pin ZK1090-3161-0xxx
(4) Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – M8, male, straight, 4-pin ZK1090-3131-2xxx
(5) Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – open end ZK1090-3100-0xxx
(6) Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – RJ45, plug, 4-pin ZK1090-3191-0xxx
(7) Industrial Ethernet/EtherCAT patch cable, yellow, RJ45, plug, 8-pin –RJ45, plug, 8-pin ZK1093-9191-0xxx
(8) Industrial Ethernet/EtherCAT, M8, male, straight, screw termination, 4-pin ZS1090-1006
(9) Industrial Ethernet/EtherCAT cable, drag-chain suitable, 1 x 4 x AWG22 ZB9020
(9) Industrial Ethernet/EtherCAT cable, drag-chain suitable, 1 x 4 x AWG26 ZB9032
Sensor cable    
(10) M8, male, straight, 3-pin –open end ZK2000-2100-0xxx
(11) M12, male, straight, 4-pin –open end ZK2000-6100-0xxx
(12) M8, male, straight, 3-pin –M8, female, straight, 3-pin ZK2000-2122-0xxx
(13) M8, male, straight, 3-pin –M12, female, straight, 4-pin ZK2000-2162-0xxx
(14) M12, male, straight, 4-pin –M12, female, straight, 4-pin ZK2000-6162-0xxx
(15) M12, male, straight, 4-pin –DUO: 2 x open end ZK2000-6500-0xxx
(16) M12, male, straight, 4-pin –DUO: 2 x M12, female, straight, 2 x 4-pin ZK2000-6562-0xxx
(17) M8, male, straight, 3-pin –M8, LED, female, angled, 3-pin ZK2002-2124-0xxx
Power cable    
(18) M8, female, straight, 4-pin –open end ZK2020-3200-0xxx
(19) M8, male, straight, 4-pin –M8, female, straight, 4-pin ZK2020-3132-0xxx
(20) M8, male, angled, 4-pin –M8, female, angled, 4-pin ZK2020-3334-0xxx
(21) 7/8“, female, angled, 5-pin –open end ZK2030-1400-0xxx
Assembly    
(22) Mounting plate for EtherCAT Box modules, stainless steel, 500 mm ZS5300-0001
(23) Covering stopper, plastic, with external thread M12 ZS5000-0020

xxx = cable length in decimeters