EP5xxx | EtherCAT Box, position measurement

EP5xxx | Position measurement

EP5xxx | Position measurement

M12 D-sub
Function
SSI encoder interface EP5001-0002
1 MHz, 32 bit
Incremental encoder interface RS422 EP5101-0002
32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s
EP5101-0011
32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s
EP5101-2011
32/16 bit, 5 V DC sensor supply, D-sub, 20 million increments/s
EP5101-1002
32/16 bit, 24 V DC sensor supply
Incremental encoder interface 24 V DC EP5151-0002
32/16 bit