EK1xxx, BK1xx0 | EtherCAT Couplers

EK1xxx | EtherCAT Couplers

EK1xxx | EtherCAT Couplers

EtherCAT EtherCAT P EtherCAT G Ethernet/TSN
EtherCAT Couplers E-bus EK1100 Preferred type
2 x RJ45
EK1101 Preferred type
ID switch
EK1101-0010
ID switch, Extended Distance
EK1101-0080
ID switch, Fast Hot Connect
EK1300
EtherCAT P
EK1400
EtherCAT G
EK1000
Ethernet/TSN
EK1100-0008
M8 connection
EK1101-0008
ID switch, M8 connection
EKM1101
ID switch and diagnostics
EK1501
ID switch, multi-mode fiber optic
EK1501-0010
ID switch, single-mode fiber optic
EK1501-0100
ID switch, multi-mode fiber optic to RJ45
EK1541
ID switch, POF
EtherCAT Couplers E-bus with integrated digital I/Os EK1814
4 inputs + 4 outputs
EK1818 Preferred type
8 inputs + 4 outputs
EK1828
4 inputs + 8 outputs
EK1828-0010
8 outputs
EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
EK1960
TwinSAFE Logic, 20 safe inputs, 24 safe outputs
EtherCAT Couplers K-bus BK1120
Bus Coupler (Economy plus)
BK1150
Bus Coupler (Compact)
BK1250
E-bus to K-bus interface
Extensions EK1110 Preferred type
extension end terminal
EK1110-0008
extension end terminal, M8
EK1110-0043
EtherCAT EJ coupler, CX and EL terminal connection
EK1110-0044
EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction
EK1310
EtherCAT P extension with feed-in
Branches EK1122 Preferred type
2-port junction
EK1122-0008
2-port junction, M8
EK1121-0010
1-port junction, Extended Distance
EK1122-0080
2-port junction, Fast Hot Connect
EK1322
EtherCAT P junction with feed-in
EK1521
multi-mode fiber-optic junction
EK1521-0010
single-mode fiber-optic junction
EK1561
POF junction