ELxxxx-0090 | EtherCAT Terminals, TwinSAFE SC

ELxxxx-0090 | TwinSAFE SC

ELxxxx-0090 | TwinSAFE SC

1-channel 2-channel 4-channel Other
Analog input EL3124-0090
16 bit, TwinSAFE SC
EL3174-0090
16 bit, NAMUR NE43, TwinSAFE SC
EL3214-0090
16 bit, TwinSAFE SC
EL3314-0090
16 bit, TwinSAFE SC
EL3314-0092 New
24 bit, galvanically isolated, TwinSAFE SC
EL3356-0090
TwinSAFE SC
Analog input, Ex i ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
ELX3202-0090
RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire, 16 bit, TwinSAFE SC
ELX3312-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
Position measurement EL5001-0090
SSI encoder interface, TwinSAFE SC
EL5021-0090
SinCos encoder interface, 1 VPP, TwinSAFE SC
EL5032-0090
EnDat® 2.2 interface, TwinSAFE SC
EL5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EL5151-0090
incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC
Position measurement, Ex i ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC
Communication EL6224-0090
IO-Link, TwinSAFE SC, master