Fieldbus Box and IO-Link box | Tabular Product overview

Compact Box

IP1xxx-Bxxx | Digital input

IP1xxx-Bxxx | Digital input

2-channel 8-channel
Signal
24 V DC
Filter 3.0 ms
IP1001-Bxxx
8 x M8
IP1002-Bxxx
4 x M12
24 V DC
Filter 0.2 ms
IP1011-Bxxx
8 x M8
IP1012-Bxxx
4 x M12
Counter IP1502-Bxxx
up/down counter 24 V DC, 100 kHz


IP2xxx-Bxxx | Digital output

IP2xxx-Bxxx | Digital output

2-channel 8-channel
Signal
24 V DC
Imax = 0.5 A
IP2001-Bxxx
8 x M8
IP2002-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 4 A
IP2021-Bxxx
8 x M8
IP2022-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 12 A
IP2041-Bxxx
8 x M8
IP2042-Bxxx
4 x M12
PWM
Imax = 2.5 A
IP2512-Bxxx
4 x M12


IP23/24xx-Bxxx | Digital combi

IP23/24xx-Bxxx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IP2302-Bxxx
4 x M12
IP2301-Bxxx
8 x M8
IP2401-Bxxx
8 x M8
24 V DC
Filter 0.2 ms, Imax = 0.5 A
IP2312-Bxxx
4 x M12
IP2311-Bxxx
8 x M8
24 V DC
Filter 3.0 ms, Imax = 2 A, Σ 4 A
IP2322-Bxxx
4 x M12
IP2321-Bxxx
8 x M8
24 V DC
Filter 0.2 ms, Imax = 2 A, Σ 4 A
IP2332-Bxxx
4 x M12
IP2331-Bxxx
8 x M8


IP3xxx-Bxxx | Analog input

IP3xxx-Bxxx | Analog input

4-channel
Signal
± 10 V IP3102-Bxxx
differential inputs, 16 bit
0/4…20 mA IP3112-Bxxx
differential inputs, 16 bit
Resistance thermometer IP3202-Bxxx
Pt100, Pt200, Pt500, Pt1000, Ni100, 16 bit
Thermocouple/mV IP3312-Bxxx
type J, K, L, B, E, N, R, S, T, U, 16 bit


IP4xxx-Bxxx | Analog output

IP4xxx-Bxxx | Analog output

4-channel
Signal
0/4…20 mA IP4112-Bxxx
16 bit
±10 V IP4132-Bxxx
16 bit


IP5xxx-Bxxx | Position measurement

IP5xxx-Bxxx | Position measurement

M12
Function
SSI encoder interface IP5009-Bxxx
SSI encoder interface
Incremental encoder interface RS422 IP5109-Bxxx
incremental encoder interface, 1 MHz


IP6xxx-Bxxx | Communication

IP6xxx-Bxxx | Communication

Function
Serial interfaces IP6002-Bxxx
RS232
IP6012-Bxxx
0…20 mA (TTY)
IP6022-Bxxx
RS422/RS485


Coupler Box

IL23xx-Bxxx | Digital combi

IL23xx-Bxxx | Digital combi

8-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2302-Bxxx
4 x M12
IL2301-Bxxx
8 x M8


Extension Box

IE1xxx | Digital input

IE1xxx | Digital input

2-channel 8-channel
Signal
24 V DC
Filter 3.0 ms
IE1001
8 x M8
IE1002
4 x M12
24 V DC
Filter 0.2 ms
IE1011
8 x M8
IE1012
4 x M12
Counter IE1502
up/down counter 24 V DC, 100 kHz


IE2xxx | Digital output

IE2xxx | Digital output

2-channel 8-channel 16-channel
24 V DC
Imax = 0.5 A
IE2001
8 x M8
IE2002
4 x M12
24 V DC
Imax = 2 A, Σ 4 A
IE2021
8 x M8
IE2022
4 x M12
24 V DC
Imax = 2 A, Σ 12 A
IE2041
8 x M8
IE2042
4 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
IE2808
D-sub
PWM
Imax = 2.5 A
IE2512


IE23xx | Digital combi

IE23xx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3,0 ms, Imax = 0,5 A
IE2302
4 x M12
IE2301
8 x M8
IE2403
IP20 plug
IE2401
8 x M8
24 V DC
Filter 0,2 ms, Imax = 0,5 A
IE2312
4 x M12
IE2311
8 x M8
24 V DC
Filter 3,0 ms, Imax = 2 A, Σ 4 A
IE2322
4 x M12
IE2321
8 x M8
24 V DC
Filter 0,2 ms, Imax = 2 A, Σ 4 A
IE2332
4 x M12
IE2331
8 x M8


IE3xxx | Analog input

IE3xxx | Analog input

4-channel
Signal
± 10 V IE3102
differential inputs, 16 bit
0/4…20 mA IE3112
differential inputs, 16 bit
Resistance thermometer IE3202
Pt100, Pt200, Pt500, Pt1000, Ni100, 16 bit
Thermocouple/mV IE3312
type J, K, L, B, E, N, R, S, T, U, 16 bit


IE4xxx | Analog output

IE4xxx | Analog output

4-channel
Signal
0/4…20 mA IE4112
16 bit
±10 V IE4132
16 bit


IE5xxx | Position measurement

IE5xxx | Position measurement

M23
Function
SSI encoder interface IE5009
SSI sensor interface
Incremental encoder interface RS422 IE5109
incremental encoder interface, 1 MHz


IE6xxx | Communication

IE6xxx | Communication

Signal
Serial interface IE6002
serial interface, RS232
IE6012
serial interface, 0 ... 20 mA (TTY)
IE6022
serial interface, RS422/RS485


IO-Link Box | Industrial housing

EPI1xxx | Digital input

EPI1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms
EPI1008-0001
8 x M8
EPI1008-0002
4 x M12
EPI1809-0021
16 x M8
EPI1809-0022
8 x M12


EPI2xxx | Digital output

EPI2xxx | Digital output

8-channel 16-channel
Signal
24 V DC
Imax = 0.5 A
EPI2008-0001
8 x M8
EPI2008-0002
4 x M12
24 V DC
Imax = 0.5 A, ∑ 4 A
EPI2809-0021
16 x M8
EPI2809-0022
8 x M12


EPI23xx | Digital combi

EPI23xx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
EPI2338-0001 Preferred type
8 x M8
EPI2338-0002
4 x M12
24 V DC
Filter 3.0 ms, Imax = 0.5 A, ∑ 4 A
EPI2339-0021 Preferred type
16 x M8
EPI2339-0022
8 x M12


EPI3xxx | Analog input

EPI3xxx | Analog input

4-channel 8-channel
Signal
±10 V, 0/4…20 mA EPI3174-0002
parameterizable, differential input, 16 bit
EPI3188-0022
parameterizable, single-ended, 16 bit


EPI4xxx | Analog output

EPI4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA EPI4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit


IO-Link Box | Zinc die-cast housing

ERI1xxx | Digital input

ERI1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms
ERI1008-0001
8 x M8
ERI1008-0002
4 x M12
ERI1809-0021
digital input
ERI1809-0022
digital input


ERI2xxx | Digital output

ERI2xxx | Digital output

8-channel 16-channel
Signal
24 V DC
Imax = 0.5 A
ERI2008-0001
8 x M8
ERI2008-0002
4 x M12
24 VDC
Imax = 0.5 A, ∑ 4 A
ERI2809-0021
16 x M8
ERI2809-0022
8 x M12


ERI23xx | Digital combi

ERI23xx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
ERI2338-0001
8 x M8
ERI2338-0002
4 x M12
24 V DC
Filter 3.0 ms, Imax = 0.5 A, ∑ 4 A
ERI2339-0021
16 x M8
ERI2339-0022
8 x M12


ERI3xxx | Analog input

ERI3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA ERI3174-0002
parameterizable, differential input, 16 bit


ERI4xxx | Analog output

ERI4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA ERI4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit


Fieldbus modules

FM33xx | Fieldbus modules

FM33xx | Fieldbus modules

EtherCAT PROFIBUS DP
Typ
Thermocouple FM33xx-B110
FM33xx-B310