RS232, RS485 | Tabular product overview

IPC, Embedded PC

CXxxxx | DIN rail industrial PCs

CXxxxx | DIN rail industrial PCs

32 bit Arm® 64 bit Arm® Intel Atom® AMD Ryzen™ Intel® Xeon®
RS232/RS485 interface CX7080
CX8280
CX8080
CX8180
RS232 interface CX2500-0030
for CX52x0
CX2500-0030
for CX20x3
CX2500-0030
for CX20x2
CX2500-0030
for CX53x0
CX2500-0030
for CX56x0
RS422/RS485 interface CX2500-0031
for CX52x0
CX2500-0031
for CX20x3
CX2500-0031
for CX20x2
CX2500-0031
for CX53x0
CX2500-0031
for CX56x0
RS232 interface option* CX9020
with CX9020-N030
CX9240
with CX9240-N030
CX51x0 with CX51x0-N030
CX20x3 with CX20x3-N030
CX20x2 with CX20x3-N030
CX52x0 with CX52x0-N030 CX56x0 with CX56x0-N030
CX53x0 with CX53x0-N030
RS422/RS485 interface option* CX9020
with CX9020-N031
CX9240
with CX9240-N031
CX51x0 with CX51x0-N031
CX20x3 with CX20x3-N031 CX20x2 with CX20x3-N031
CX52x0 with CX52x0-N031 CX56x0 with CX56x0-N031
CX53x0 with CX53x0-N031

*Optional interface can be equipped ex factory, ordering details on the respective product page under the Options tab.


I/O components for the control cabinet (IP20)

BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

Standard
RS232 Bus Coupler BK8100
RS485 Bus Coupler BK8000


BCxxxx, BXxxxx | Bus Terminal Controller

BCxxxx, BXxxxx | Bus Terminal Controller

48 kByte program memory 256 kByte program memory
RS232 controller BC8150
BX8000
RS485 controller BC8050
BX8000


EL6xxx | Communication

EL6xxx | Communication

1-channel 2-channel
Serial interface RS232 EL6001
RS232, 115.2 kbaud
EL6002
RS232, 115.2 kbaud, D-sub
Serial interface RS422/RS485 EL6021
RS422/RS485, 115.2 kbaud
EL6022
RS422/RS485, 115.2 kbaud, D-sub
RS485 EL6861
BACnet MS/TP (RS485)


EJ6xxx | Communication

EJ6xxx | Communication

2-channel
Serial interface EJ6002
serial interface RS232, RS485 or RS422


KL6xxx | Communication

KL6xxx | Communication

1-channel
Serial interface RS232 KL6001
serial interface RS232, 19.2 kbaud
KL6031
serial interface RS232, 115.2 kbaud
Serial interface RS422/RS485 KL6021
serial interface RS422/RS485, 19.2 kbaud
KL6041
serial interface RS422/RS485, 115.2 kbaud


I/O components for use on the machine (IP67)

EP6xxx | Communication

EP6xxx | Communication

1-channel 2-channel
EtherCAT Box
Industrial housing
EP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EP6002-0002
RS232, RS422/RS485
EtherCAT P Box
Industrial housing
EPP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EPP6002-0002
RS232, RS422/RS485
EtherCAT Box
Zinc die-cast housing
ER6001-0002
RS232, RS422/RS485, 5 V DC/1 A
ER6002-0002
RS232, RS422/RS485


Automation

TF6xxx | TwinCAT 3 Connectivity

TF6xxx | TwinCAT 3 Connectivity

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 Serial Communication TF6340
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 Virtual Serial COM TF6360
Windows 7, Windows 10, Windows CE Runtime 30…94


TS6xxx | Communication supplements

TS6xxx | Communication supplements

Operating system Engineering/Runtime
TwinCAT PLC Serial Communication TS6340
Windows 7, Windows 10, Windows CE Runtime
TwinCAT Virtual Serial COM Driver TS6360
Windows 7, Windows 10, Windows CE Runtime