Single-touch panels in customized design

Modified membrane keypad color scheme and keypad matrix
Modified membrane keypad color scheme and keypad matrix

As a specialist for PC-based control technology, Beckhoff has been offering a wide range of high-quality control panels since 1998. The devices are also available as customer-specific solutions. The spectrum ranges from visual adaptations and logos in the customer's corporate design to individual equipment with special buttons, such as emergency stops, scanners or RFID readers, right through to fully customized housing designs. In addition to the design, the functionality of the control panels is a key factor: As the central control element, the panels must ensure perfect operation of the machine or system.

The high availability and reliability of Beckhoff Panel PCs and Control Panels in operation is based on meticulous, in-house development of electronic components, touch screens and housings and integration of displays. The devices can be operated in stand-alone mode or as DVI/USB Extended control panels.

The following services are offered:

  • cost-effective implementation of company logos in form of a slide-in label for standard control panels
  • complete revision of the color scheme of the front membrane based on the corporate design of the company
  • customized keyboard extensions according to customer specifications
  • realization of customer-specific bracket adapter plates for integrating different bracket systems
  • realization of complex operating terminals with fieldbus connections (PROFIBUS, Lightbus, CANopen, Ethernet, …)
  • modification of the mechanical/electrical connection of the devices according to the local situation
  • development and realization of the design jointly with the customer