ASxxxx | Stepper motors

ASxxxx

ASxxxx

Rated current (per phase)
1.00 A 1.50 A 2.00 A 5.00 A 5.60 A 6.50 A 5.60 A | 6.40 A
Flange code
N1 (NEMA17/42 mm) AS1010
0.40 Nm
AS1020
0.5 Nm
N2 (NEMA23/56 mm) AS1030
0.6 Nm
AS2021
0.8 Nm
AS1050
1.2 Nm
AS2022
1.50 Nm
AS2023
1.8 Nm | 2.3 Nm
N3 (NEMA34/86 mm) AS2041
3.3 Nm
AS2043
8.0 Nm
AS1060
5.0 Nm
AS2042
6.4 Nm