TwinSAFE safe drive technology

AF1000

AF1000

Number of axis
1 2
Rated supply voltage
1 x 110…240 V AC AF1103-1xxx New
single-axis module, 1 x 110…240 V AC, 0.37 kW
AF1107-1xxx New
single-axis module, 1 x 110…240 V AC, 0.75 kW
AF1115-1xxx New
single-axis module, 1 x 110…240 V AC, 1.5 kW
AF1203-1xxx New
dual-axis module, 1 x 110…240 V AC, 0.37 kW
AF1207-1xxx New
dual-axis module, 1 x 110…240 V AC, 0.75 kW
3 x 208…480 V AC AF1107-3xxx New
single-axis module, 3 x 208…480 V AC, 0.75 kW
AF1115-3xxx New
single-axis module, 3 x 208…480 V AC, 1.5 kW
AF1130-3xxx New
single-axis module, 3 x 208…480 V AC, 3 kW
AF1207-3xxx New
dual-axis module, 3 x 208…480 V AC, 0.75 kW
AF1215-3xxx New
dual-axis module, 3 x 208…480 V AC, 1.5 kW
AF1222-3xxx New
dual-axis module, 3 x 208…480 V AC, 2.2 kW


AX1000

AX1000

Number of axis
1 2
Rated supply voltage
1 x 110…240 V AC AX1101-1xxx New
single-axis module, 1 x 110…240 V AC, 1.65 A
AX1103-1xxx New
single-axis module, 1 x 110…240 V AC, 3.4 A
AX1106-1xxx New
single-axis module, 1 x 110…240 V AC, 6.9 A
AX1201-1xxx New
dual-axis module, 1 x 110…240 V AC, 2 x 1.65 A
AX1203-1xxx New
dual-axis module, 1 x 110…240 V AC, 2 x 3.4 A
3 x 208…480 V AC AX1103-3xxx New
single-axis module, 3 x 208…480 V AC, 3.4 A
AX1106-3xxx New
single-axis module, 3 x 208…480 V AC, 6.9 A
AX1203-3xxx New
dual-axis module, 3 x 208…480 V AC, 2 x 3 A
AX1206-3xxx New
dual-axis module, 3 x 208…480 V AC, 2 x 6 A


AX8000

AX8000

Function
Axis modules AX8108
single-axis module 8 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8118
single-axis module 18 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8128
single-axis module 28 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8206
dual-axis module 2 x 6 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
Combined power supply and axis modules AX8525
combined power supply and axis module 25 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8540
combined power supply and axis module 40 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion


AX5000

AX5000

Number of axis
1
Function
TwinSAFE safe drive technology AX5801
drive-integrated safety functions: STO, SS1
AX5805
drive-integrated safety functions: Safe Motion, for AX5x01 to AX5140
AX5806
drive-integrated safety functions: Safe Motion, for AX5160 to AX5193


AMP8000

AMP8000

Motor length
1 2 3 4
Flange code
F3 (72 mm) AMP8031
M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8032
M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8033
M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F4 (87 mm) AMP8041
M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8042
M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8043
M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F5 (104 mm) AMP8051
M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8052
M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8053
M0 = 9.60…10.20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8054
M0 = 11.8 Nm, nn = 2000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion


AMP8500

AMP8500

Motor length
1 2 3
Flange code
F3 (72 mm) AMP8531
M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8532
M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8533
M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F4 (87 mm) AMP8541
M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8542
M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8543
M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F5 (104 mm) AMP8551
M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8552
M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8553
M0 = 9.60…10.20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion


AMI8100

AMI8100

Motor length
1 2 3
Flange code
F2 (58 mm) AMI8121
M0 = 0.50 Nm, nn = 3000…6000 min-1
AMI8122
M0 = 0.78 Nm, nn = 2000…4500 min-1
AMI8123
M0 = 1.00 Nm, nn = 3000 min-1
F3 (72 mm) AMI8131
M0 = 1.20 Nm, nn = 1800 min-1
AMI8132
M0 = 2.18 Nm, nn = 1000 min-1
AMI8133
M0 = 2.85 Nm, nn = 800 min-1


TwinSAFE safe drive technology

TwinSAFE safe drive technology

Motor type
Servomotor Stepper motor BLDC
Product series
EL7xxx | EtherCAT Terminals EL7201-9014
Irms = 2.8 A, 48 V DC, OCT, STO
EL7211-9014
Irms = 4.5 A, 48 V DC, OCT, STO
EL7221-9014
Irms = 7…8 A with ZB8610, 48 V DC, OCT, STO
ELM7211-9016
Irms = 4.5 A, 48 V DC, TwinSAFE Logic
ELM7211-9018
Irms = 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-9016
Irms = 2 x 4.5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Irms = 2 x 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-9016
Irms = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Irms = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-9016
Irms = 2 x 8.0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Irms = 2 x 8.0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-9016
Irms = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Irms = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic
EP7xxx | EtherCAT Box | Industrial housing EP7211-0034 Preferred type
Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile MDP 742
EJ7xxx | EtherCAT Plug-in modules EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC