Compact multi-axis systems for drives of all kinds
Both the servo drives MD8xxx and the variable frequency drives MD3xxx are available in single- and dual-axis versions. The central DC link system and the use of power semiconductors with optimized power dissipation reduce the space required and ensure a high power density. The MD8xxx series servo drives support Beckhoff’s OCT One Cable Technology, with which only one connection cable is required for motor current and encoder feedback. All necessary information for control is transmitted interference-free and reliably by means of a digital interface. The 1-axis servo drives and variable frequency drives can optionally be equipped with interfaces for different encoder systems. Both axis module variants feature STO/ SS1 shutdown by an integrated TwinSafe safety module as standard. The servo drives also offer the “Safe Motion” option.
Products
MD3xxx | Variable frequency drives
Various power classes in 1- and 2-channel versions for controlling three-phase asynchronous motors.
MD6xxx | DC link power supplies
Generate the DC link voltage for the supply of the drive modules.
MD8xxx | Servo drives
Various power classes in 1- and 2-channel versions for controlling synchronous servomotors.
MD9xxx | Capacitors
Extend the DC link capacity and reduce the peak load of the DC link power supply.