Vision | Tabular product overview

Cameras

VCS2000 | Area scan cameras, 2.5 Gbit/s

VCS2000 | Area scan cameras, 2.5 Gbit/s

Spectral sensitivity
monochrome color polarization/monochrome polarization/color
Number of pixels
2.3…3.1 MP VCS2000-0200
2.3 MP, 167 fps, ∆px = 3.45 µm
VCS2001-0200
2.3 MP, 167 fps, ∆px = 3.45 µm
VCS2000-0300
3.1 MP, 55 fps, ∆px = 3.45 µm
VCS2001-0300
3.1 MP, 55 fps, ∆px = 3.45 µm
5.0…8.1 MP VCS2000-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2001-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2002-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2003-0500
5.0 MP, 35 fps, ∆px = 3.45 µm
VCS2030-0500
5.1 MP, 56 fps, ∆px = 2.74 µm
VCS2031-0500
5.1 MP, 56 fps, ∆px = 2.74 µm
VCS2020-0800
8.1 MP, 35 fps, ∆px = 2.74 µm
VCS2021-0800
8.1 MP, 35 fps, ∆px = 2.74 µm
12.4…16.2 MP VCS2020-1200
12.4 MP, 23 fps, ∆px = 2.74 µm
VCS2021-1200
12.4 MP, 23 fps, ∆px = 2.74 µm
VCS2030-1600
16.2 MP, 17 fps, ∆px = 2.74 µm
VCS2031-1600
16.2 MP, 17 fps, ∆px = 2.74 µm
20.4…24.6 MP VCS2030-2000
20.4 MP, 14 fps, ∆px = 2.74 µm
VCS2031-2000
20.4 MP, 14 fps, ∆px = 2.74 µm
VCS2030-2400
24.6 MP, 11 fps, ∆px = 2.74 µm
VCS2031-2400
24.6 MP, 11 fps, ∆px = 2.74 µm

specified values for the product: number of pixels, max. frame rate, pixel size


Optics

VOS2000 | Lenses

VOS2000 | Lenses

Image circle Ø 11 mm
Focal length
6 mm VOS2000-0625
2.0 µm, f = 6 mm, f/2.5
8 mm VOS2000-0822
2.0 µm, f = 8 mm, f/2.2
12 mm VOS2000-1218
2.0 µm, f = 12 mm, f/1.8
16 mm VOS2000-1616
2.0 µm, f = 16 mm, f/1.6
25 mm VOS2000-2516
2.0 µm, f = 25 mm, f/1.6
35 mm VOS2000-3522
2.0 µm, f = 35 mm, f/2.2
50 mm VOS2000-5028
2.0 µm, f = 50 mm, f/2.8

specified values for the product: pixel size, focal length, starting aperture


VOS3000 | Lenses

VOS3000 | Lenses

Image circle Ø 19.3 mm
Focal length
16 mm VOS3000-1632
2.0 µm, f = 16 mm, f/3.2
25 mm VOS3000-2532
2.0 µm, f = 25 mm, f/3.2
35 mm VOS3000-3528
2.0 µm, f = 35 mm, f/2.8

specified values for the product: pixel size, focal length, starting aperture


Illumination

VIP2000 | Panel illumination

VIP2000 | Panel illumination

Light color
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
100 x 100 mm VIP2000-1010
wide beam, 90°
VIP2010-1010
narrow beam, 50°
150 x 150 mm VIP2000-1515
wide beam, 90°
VIP2010-1515
narrow beam, 50°
200 x 200 mm VIP2000-2020
wide beam, 90°
VIP2010-2020
narrow beam, 50°
250 x 250 mm VIP2000-2525
wide beam, 90°
VIP2010-2525
narrow beam, 50°
300 x 300 mm VIP2000-3030
wide beam, 90°
VIP2010-3030
narrow beam, 50°

specified values for the product: light distribution, beam angle


VIR2000 | Ring illumination

VIR2000 | Ring illumination

Light color
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
100 x 100 mm VIR2000-1010
wide beam, 90°
VIR2010-1010
narrow beam, 50°
150 x 150 mm VIR2000-1515
wide beam, 90°
VIR2010-1515
narrow beam, 50°
200 x 200 mm VIR2000-2020
wide beam, 90°
VIR2010-2020
narrow beam, 50°
250 x 250 mm VIR2000-2525
wide beam, 90°
VIR2010-2525
narrow beam, 50°
300 x 300 mm VIR2000-3030
wide beam, 90°
VIR2010-3030
narrow beam, 50°

specified values for the product: light distribution, beam angle


VIB2000 | Bar light

VIB2000 | Bar light

Lichtfarbe
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
150 x 50 mm VIB2000-0155
wide beam, 90°
VIB2010-0155
narrow beam, 50°
200 x 50 mm VIB2000-0205
wide beam, 90°
VIB2010-0205
narrow beam, 50°
250 x 50 mm VIB2000-0255
wide beam, 90°
VIB2010-0255
narrow beam, 50°
300 x 50 mm VIB2000-0305
wide beam, 90°
VIB2010-0305
narrow beam, 50°
400 x 50 mm VIB2000-0405
wide beam, 90°
VIB2010-0405
narrow beam, 50°
500 x 50 mm VIB2000-0505
wide beam, 90°
VIB2010-0505
narrow beam, 50°
600 x 50 mm VIB2000-0605
wide beam, 90°
VIB2010-0605
narrow beam, 50°
800 x 50 mm VIB2000-0805
wide beam, 90°
VIB2010-0805
narrow beam, 50°
1000 x 50 mm VIB2000-1005
wide beam, 90°
VIB2010-1005
narrow beam, 50°

specified values for the product: light distribution, beam angle


Units

VUI2000 | Units

VUI2000 | Units

Spectral sensitivity
monochrome color
Number of pixels
2.3 MP VUI2000-0208
2.3 MP, f = 8 mm, 167 fps, ∆px = 3.45 µm
VUI2001-0208
2.3 MP, f = 8 mm, 167 fps, ∆px = 3.45 µm
VUI2000-0212
2.3 MP, f = 12 mm, 167 fps, ∆px = 3.45 µm
VUI2001-0212
2.3 MP, f = 12 mm, 167 fps, ∆px = 3.45 µm
VUI2000-0216
2.3 MP, f = 16 mm, 167 fps, ∆px = 3.45 µm
VUI2001-0216
2.3 MP, f = 16 mm, 167 fps, ∆px = 3.45 µm
3.1 MP VUI2000-0308
3.1 MP, f = 8 mm, 55 fps, ∆px = 3.45 µm
VUI2001-0308
3.1 MP, f = 8 mm, 55 fps, ∆px = 3.45 µm
VUI2000-0312
3.1 MP, f = 12 mm, 55 fps, ∆px = 3.45 µm
VUI2001-0312
3.1 MP, f = 12 mm, 55 fps, ∆px = 3.45 µm
VUI2000-0316
3.1 MP, f = 16 mm, 55 fps, ∆px = 3.45 µm
VUI2001-0316
3.1 MP, f = 16 mm, 55 fps, ∆px = 3.45 µm
5.0 MP VUI2000-0512
5.0 MP, f = 12 mm, 35 fps, ∆px = 3.45 µm
VUI2001-0512
5.0 MP, f = 12 mm, 35 fps, ∆px = 3.45 µm
VUI2000-0516
5.0 MP, f = 16 mm, 35 fps, ∆px = 3.45 µm
VUI2001-0516
5.0 MP, f = 16 mm, 35 fps, ∆px = 3.45 µm

Specified values for the product: number of pixels, focal length, max. frame rate, pixel size