VOS3000 | Lenses
VOS3000 | Lenses |
||||
| Image circle Ø 19.3 mm | ||||
| Focal length | ||||
| 12 mm |
VOS3000-1232 New 2.0 µm, f = 12 mm, f/3.2 |
|||
| 16 mm |
VOS3000-1632 2.0 µm, f = 16 mm, f/3.2 |
|||
| 25 mm |
VOS3000-2532 2.0 µm, f = 25 mm, f/3.2 |
|||
| 35 mm |
VOS3000-3528 2.0 µm, f = 35 mm, f/2.8 |
|||
specified values for the product: pixel size, focal length, starting aperture