הפרדהתיקוןסגירה

MO7xxx | I/O modules, compact drive technology

MO7xxx | Compact drive technology

MO7xxx | Compact drive technology

1-channel 2-channel 4-channel 8-channel
Type
Servo motor MO7221-9016-1114
24 V DC, 7 A, B17, STO/SS1
MO7221-9016-1124
48 V DC, 7 A, B17, STO/SS1
MO7221-9018-1114
24 V DC, 7 A, B17, Safe Motion
MO7221-9018-1124
48 V DC, 7 A, B17, Safe Motion
Stepper motor MO7062-0000-1112
24 V DC, 3 A, M12
MO7062-0000-1122
48 V DC, 3 A, M12
MO7062-9016-1112
24 V DC, 3 A, M12, STO
MO7062-9016-1122
48 V DC, 3 A, M12, STO