IP1xxx-Bxxx | Compact Box, digital input

The IP10xx-Bxxx digital inputs acquire the binary control signals from the process level and transmit them to the higher-level automation unit. The variants are distinguished by input filters of different speeds.

The IP1502-Bxxx counter module has two fast counters running at up to 100 kHz.

Your selection:
    • IP1001-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, M8
      M8, screw type

      IP1001-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, M8

      Product series:
      Fieldbus Box
      Plug:
      M8
      Channels:
      8
      Filter (digital):
      3.0 ms typ.
      Signal (digital):
      24 V DC
    • IP1002-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, M12
      M12, screw type

      IP1002-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, M12

      Product series:
      Fieldbus Box
      Plug:
      M12
      Channels:
      8
      Filter (digital):
      3.0 ms typ.
      Signal (digital):
      24 V DC
    • IP1011-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 0.2 ms, M8
      M8, screw type

      IP1011-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 0.2 ms, M8

      Product series:
      Fieldbus Box
      Plug:
      M8
      Channels:
      8
      Filter (digital):
      0.2 ms typ.
      Signal (digital):
      24 V DC
    • IP1012-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 0.2 ms, M12
      M12, screw type

      IP1012-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 0.2 ms, M12

      Product series:
      Fieldbus Box
      Plug:
      M12
      Channels:
      8
      Filter (digital):
      0.2 ms typ.
      Signal (digital):
      24 V DC
    • IP1502-Bxxx | Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

      IP1502-Bxxx | Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

      Product series:
      Fieldbus Box
      Plug:
      M12
      Channels:
      2
      Signal (digital):
      Counter