IP5xxx-Bxxx | Compact Box, position measurement

The IP5009-Bxxx SSI encoder interface is used for the direct connection of an SSI encoder that is powered via the SSI interface.

The IP5109-Bxxx Fieldbus Box processes differential signals according to the RS422/RS485 standard.

The IP5209-Bxxx SinCos module serves as an interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output of 1 VPP to the higher-level fieldbus.

Your selection:
    • IP5009-Bxxx | Fieldbus Box, 1-channel encoder interface, SSI, M23

      IP5009-Bxxx | Fieldbus Box, 1-channel encoder interface, SSI, M23

      Product series:
      Fieldbus Box
      Plug:
      M23
      Channels:
      1
      Encoder type:
      SSI
      Resolution:
      32 bit counter value
    • IP5109-Bxxx | Fieldbus Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M23

      IP5109-Bxxx | Fieldbus Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M23

      Product series:
      Fieldbus Box
      Plug:
      M23
      Channels:
      1
      Encoder type:
      incremental, differential (RS422)
      Resolution:
      16 bit binary value