AMP8000 | Distributed Servo Drives with TwinSAFE

The AMP8000 distributed servo drive system supports safe drive functions with TwinSAFE and can be used for the implementation of safety-relevant functions. The functionality can be realized either via secure FSoE communication or locally in the distributed drive using the integrated TwinSAFE Logic.

The AMP8000 is equipped as standard with TwinSAFE STO/SS1 and TwinSAFE Logic. The system is optionally available with TwinSAFE Safe Motion incl. TwinSAFE Logic in order to realize more complex safety applications. It is not possible to retrofit the TwinSAFE option.

Your selection:
    Loading content ...