EP7xxx | Compact drive technology
EP7xxx | Compact drive technology |
|||
< 3 A | > 3 A | ||
Function | |||
Servo motor module |
EP7211-0034 Preferred type Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile MDP 742 |
||
EP7211-0035 Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile CiA DS402 |
|||
Stepper motor module |
EP7041-1002 Imax = 1.5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output |
||
EP7041-0002 Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output |
EP7047-1032 Imax = 5.0 A, 48 V DC |
||
EP7041-2002 Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug |
EP7041-4032 Imax = 5.0 A, 48 V DC, BiSS® C encoder |
||
EP7041-3002 Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (24 V DC encoder) |
|||
EP7041-3102 Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (5 V DC encoder) |
|||
DC motor output stage |
EP7342-0002 Imax = 3.5 A, 48 V DC |
||
Motor controller box |
EP7402-0057 for roller conveyor systems, 24 V DC, EtherCAT junction |
||
EP7402-0067 New for roller conveyor systems, 48 V DC, EtherCAT junction |
|||
EP7402-0167 for roller conveyor systems, 48 V DC |