Accessories Embedded PCs

Accessories Embedded PC

Accessories Embedded PC

Function
Battery pack CX2900-0192
UPS components CU8110-0060
UPS, 55 W, capacitive
CU8110-0120
UPS, 100 W, capacitive
CU8130-0120
UPS, 110 W, battery-backed
CU8130-0240
UPS, 220 W, battery-backed
Industrial WLAN and mobile network components CU8210-M001-01x0
Cabinet dome
CU8210-M002-0100
Cabinet dome
CU8210-D001-0101
WLAN USB stick (US, CA)
CU8210-D001-0102
WLAN USB stick (EU, RU, ZA, IL, KR, CN, TW, JP, AU, NZ, IN, SG)
CU8210-D001-0200
WLAN USB stick for Arm®-based devices with Windows CE (EU, CN)
CU8210-D004-0200
LTE USB stick (US, CA, EU, TW, AU, NZ)
Storage media CX1900-012x, CX1900-013x
MicroSD cards
CX2900-002x, CX2900-003x, CX2900-004x
CFast cards
CX2900-0x0x
HDD/SSD
Software BST
Beckhoff Service Tool (BST)
C9900-S6xx, CXxxxx-0185
TwinCAT/BSD