VCS2000 | Area scan cameras, 2.5 Gbit/s
VCS2000 | Area scan cameras, 2.5 Gbit/s |
||||
Spectral sensitivity | ||||
monochrome | color | polarization/monochrome | polarization/color | |
Number of pixels | ||||
2.3…3.1 MP |
VCS2000-0200 2.3 MP, 167 fps, ∆px = 3.45 µm |
VCS2001-0200 2.3 MP, 167 fps, ∆px = 3.45 µm |
||
VCS2000-0300 3.1 MP, 55 fps, ∆px = 3.45 µm |
VCS2001-0300 3.1 MP, 55 fps, ∆px = 3.45 µm |
|||
5.0…8.1 MP |
VCS2000-0500 5.0 MP, 35 fps, ∆px = 3.45 µm |
VCS2001-0500 5.0 MP, 35 fps, ∆px = 3.45 µm |
VCS2002-0500 5.0 MP, 35 fps, ∆px = 3.45 µm |
VCS2003-0500 5.0 MP, 35 fps, ∆px = 3.45 µm |
VCS2030-0500 5.1 MP, 56 fps, ∆px = 2.74 µm |
VCS2031-0500 5.1 MP, 56 fps, ∆px = 2.74 µm |
|||
VCS2020-0800 8.1 MP, 35 fps, ∆px = 2.74 µm |
VCS2021-0800 8.1 MP, 35 fps, ∆px = 2.74 µm |
|||
12.4…16.2 MP |
VCS2020-1200 12.4 MP, 23 fps, ∆px = 2.74 µm |
VCS2021-1200 12.4 MP, 23 fps, ∆px = 2.74 µm |
||
VCS2030-1600 16.2 MP, 17 fps, ∆px = 2.74 µm |
VCS2031-1600 16.2 MP, 17 fps, ∆px = 2.74 µm |
|||
20.4…24.6 MP |
VCS2030-2000 20.4 MP, 14 fps, ∆px = 2.74 µm |
VCS2031-2000 20.4 MP, 14 fps, ∆px = 2.74 µm |
||
VCS2030-2400 24.6 MP, 11 fps, ∆px = 2.74 µm |
VCS2031-2400 24.6 MP, 11 fps, ∆px = 2.74 µm |
specified values for the product: number of pixels, max. frame rate, pixel size