ELMxxxx | EtherCAT measurement terminals

ELMxxxx | Measurement technology

ELMxxxx | Measurement technology

2-channel 4-channel Other
Economy series | 1 ksps per channel, multiplexed
±10 V/±20 mA
Standard signal
ELM3142-0000
24 bit, 1 ksps, push-in
ELM3144-0000
24 bit, 1 ksps, push-in
ELM3146-0000
24 bit, 1 ksps, push-in
ELM3148-0000
24 bit, 1 ksps, push-in
Temperature measurement
RTD
ELM3244-0000
24 bit, high-precision, 1 ksps, push-in
ELM3246-0000
24 bit, high-precision, 1 ksps, push-in
Temperature measurement
thermocouple, mV
ELM3344-0000
24 bit, 1 ksps, push-in
ELM3348-0000
24 bit, 1 ksps, push-in
ELM3344-0003
24 bit, 1 ksps, push-in, Mini-TC universal
ELM3348-0003
24 bit, 1 ksps, push-in, Mini-TC universal
Measuring bridge
strain gauge
ELM3542-0000
24 bit, 1 ksps, push-in
ELM3544-0000
24 bit, 1 ksps, push-in
Basic series | 10…50 ksps per channel, simultaneously
±30 V…±20 mV ELM3002-0000
24 bit, 20 ksps, push-in
ELM3004-0000
24 bit, 10 ksps, push-in
±1200 V…±60 V
±5 V…60 mV
ELM3002-0205
24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±1200…60 mV
ELM3002-0305 New
24 bit, 50 ksps, galv. isolated, 4 mm, 2 x ±5 V…60 mV
ELM3002-0405 New
24 bit, 50 ksps, galv. isolated, 4 mm, 1 x ±1200 V…60 mV, 1 x 5 V…60 mV
±20 mA ELM3102-0000
24 bit, 20 ksps, NAMUR NE43, push-in
ELM3104-0000
24 bit, 10 ksps, NAMUR NE43, push-in
Standard signal ±10 V/±20 mA
±60 V…20mV
ELM3102-0100
24 bit, 20 ksps, push-in, galv. isolated
Temperature measurement
thermocouple, mV
ELM3704-1001
24 bit, 10 ksps, push-in, TC adjustment
Measuring bridge
strain gauge
ELM3502-0000
24 bit, 20 ksps, push-in
ELM3504-0000
24 bit, 10 ksps, push-in
EPP3504-0023
24 bit, 10 ksps, push-in
Vibration measurement
Condition Monitoring, IEPE
ELM3602-0000
24 bit, 50 ksps, push-in
ELM3604-0000
24 bit, 20 ksps, push-in
ELM3602-0002
24 bit, 50 ksps, BNC
ELM3604-0002
24 bit, 20 ksps, BNC
Multifunction ELM3702-0000
24 bit, 10 ksps, push-in
ELM3704-0000
24 bit, 10 ksps, push-in
ELM3702-0101
24 bit, 10 ksps, galvanically isolated, LEMO
ELM3704-0001
24 bit, 10 ksps, LEMO
Multiplexer
ELM2742-0000
2 x multiplexer, 1 x 4 solid-state relays
ELM2744-0000
4 x multiplexer, 1 x 4 solid-state relays
ELM2642-0000
2 x multiplexer, 1 x 4 reed relays
ELM2644-0000
4 x multiplexer, 1 x 4 reed relays
System
ELM9012
bus end cover for ELMxxxx, black
ELM9410
input 24 V DC, output 5 V DC/2 A
Bus Coupler
EKM1101
ID switch and diagnostics