解除修正閉じる

Fieldbus systems

Products

EtherCAT

EtherCAT

The high-speed real-time Ethernet fieldbus.

PROFIBUS

PROFIBUS

According to the European standard EN 50170.

Interbus

Interbus

Fieldbus for the sensor/actuator level

CANopen

CANopen

The event-controlled multi-master system.

DeviceNet®

DeviceNet®

Based on CAN according to EN50325.

Modbus

Modbus

The open serial communication protocol.

RS485

RS485

Simple protocol based on RS485.

RS232

RS232

Simple protocol based on RS232.

Ethernet

Ethernet

ADS and Modbus TCP communication

PROFINET

PROFINET

Industrial Ethernet standard of the PNO.

EtherNet/IP™

EtherNet/IP™

Industrial Ethernet standard of the ODVA.

The Beckhoff Fieldbus Box modules are available for all common fieldbuses.