解除修正閉じる

MSxxxx | System modules

MSxxxx | System modules

MSxxxx | System modules

Category/version
Power infeed MS1010-0021-1114
24 V DC/10 A, 48 V DC/10 A
MS1010-1002-1334
230 V AC/10 A
MS1020-0001-1124
48 V DC/20 A
MS1025-0001-1145
400 V AC/25 A
MS1025-0011-2245
24 V DC/10A, 400 V AC/25 A
MS1132-2001-2349
400 V AC/32 A
MS1132-2201-2349
400 V AC/32 A, energy measurement, residual current measurement
MS1163-2001-3449
400 V AC/63 A
MS1163-2201-3449
400 V AC/63 A, energy measurement, residual current measurement
MS1332-2001-2349
400 V AC/32 A
MS1332-2201-2349
400 V AC/32 A, energy measurement, residual current measurement
MS1363-2001-3449
400 V AC/63 A
MS1363-2201-3449
400 V AC/63 A, energy measurement, residual current measurement
EtherCAT power infeed MS2204-0002-1112
24 V DC/4 A
MS2210-0021-1114
24 V DC/10 A
MS2520-8011-2255
600 V DC/20 A, 24 V DC/10 A
MS2610-1002-1334
230 V AC/10 A
MS2625-0011-2245
24 V DC/10 A, 400 V AC/25 A
MS2625-1001-2245
400 V AC/25 A
Power output MS3010-1002-1145
400 V AC/10 A
MS3010-1003-1114
2 x 24 V DC/10 A
MS3010-1023-1114
24 V DC/10 A, 48 V DC/10 A
MS3025-1001-2245
400 V AC/25 A
MS3025-1011-2245
24 V DC/10 A, 400 V AC/25 A
EtherCAT power output MS4208-2003-1112
24 V DC/2 x 4 A
MS4208-2903-1112
24 V DC/2 x 4 A, safe shutdown
MS4210-1003-1114
2 x 24 V DC/10 A
MS4210-1023-1114
24 V DC/10 A, 48 V DC/10 A
MS4306-1003-1111
24 V DC/2 x 3 A
MS4306-2003-1111
24 V DC/2 x 3 A, 2-channel
MS4625-1001-2245
400 V AC/25 A
MS4625-1011-2245
24 V DC/10 A, 400 V AC/25 A
Power supplies MS6010-2100-2240
48 V DC/10 A, 400 V AC
MS6010-2100-2250
48 V DC/10 A, 600 V DC
MS6020-1100-2240
24 V DC/20 A, 400 V AC
MS6020-1100-2250
24 V DC/20 A, 600 V DC
MS6040-2200-2350
48 V DC/40 A, 600 V DC
Ethernet extensions MS7204-0000-1112
24 V DC
UPS MS8132-0120-1212
24 V DC
Empty housings MS9100-2020-2209
24 V DC
MS9100-2022-2209
24 V DC, 400 V AC