본사 대한민국
Beckhoff Automation Co., Ltd.

대륭테크노타운 3차 12층
가산디지털2로 115
08505 금천구, 서울특별시, 대한민국

+82 2 2107-3242
info-kr@beckhoff.com
www.beckhoff.com/ko-kr/

AM8000 | Synchronous servomotor

AM8000

AM8000

Motor length
1 2 3 4
Flange code
F1 (40 mm) AM8011
M0 = 0.20 Nm, nn = 8000 min-1
AM8012
M0 = 0.38 Nm, nn = 8000 min-1
AM8013
M0 = 0.52 Nm, nn = 8000 min-1
F2 (58 mm) AM8021
M0 = 0.50 Nm, nn = 8000…9000 min-1
AM8022
M0 = 0.80 Nm, nn = 8000…9000 min-1
AM8023
M0 = 1.20 Nm, nn = 8000…9000 min-1
F3 (72 mm) AM8031
M0 = 1.37…1.40 Nm, nn = 3000…9000 min-1
AM8032
M0 = 2.37…2.38 Nm, nn = 3000…9000 min-1
AM8033
M0 = 3.20…3.22 Nm, nn = 3000…9000 min-1
F4 (87 mm) AM8041
M0 = 2.37…2.45 Nm, nn = 3000…8000 min-1
AM8042
M0 = 4.10 Nm, nn = 2500…8000 min-1
AM8043
M0 = 5.60…5.65 Nm, nn = 2500…8000 min-1
AM8044
M0 = 7.10 Nm, nn = 2500…5000 min-1
F5 (104 mm) AM8051
M0 = 4.80…6.30 Nm, nn = 2500…8000 min-1
AM8052
M0 = 8.20…10.7 Nm, nn = 2000…7300 min-1
AM8053
M0 = 11.4…15.4 Nm, nn = 2000…7000 min-1
AM8054
M0 = 13.8…17.2 Nm, nn = 2000…4000 min-1
F6 (142 mm) AM8061
M0 = 12.8…17.1 Nm, nn = 1400…5000 min-1
AM8062
M0 = 21.1…29.9 Nm, nn = 1400…5000 min-1
AM8063
M0 = 29.0…41.4 Nm, nn = 1400…4000 min-1
AM8064
M0 = 35.0…49.0 Nm, nn = 1500…4000 min-1
F7 (197 mm) AM8071
M0 = 31.8…42.8 Nm, nn = 1500…4000 min-1
AM8072
M0 = 54.6…80.7 Nm, nn = 1000…3000 min-1
AM8073
M0 = 70.0…104 Nm, nn = 1000…3000 min-1
AM8074
M0 = 92.0…129 Nm, nn = 1000…3000 min-1