본사 대한민국
Beckhoff Automation Co., Ltd.

대륭테크노타운 3차 12층
가산디지털2로 115
08505 금천구, 서울특별시, 대한민국

+82 2 2107-3242
info-kr@beckhoff.com
www.beckhoff.com/ko-kr/

AM8300 | Servomotors with water cooling

AM8300

AM8300

Motor length
2 3 4
Flange code
F3 (72 mm) AM8332
M0 = 5.02…5.60 Nm, nn = 2200…8500 min-1
AM8333
M0 = 7.53…8.40 Nm, nn = 2300…8000 min-1
F4 (87 mm) AM8342
M0 = 10.9 Nm, nn = 1700…6000 min-1
AM8343
M0 = 14.8…16.3 Nm, nn = 1700…7000 min-1
AM8344
M0 = 22.3 Nm, nn = 1900…3700 min-1
F5 (104 mm) AM8352
M0 = 19.2 Nm, nn = 1600…6300 min-1
AM8353
M0 = 28.8 Nm, nn = 1700…6300 min-1
AM8354
M0 = 33.1…38.4 Nm, nn = 1800…6500 min-1
F6 (142 mm) AM8362
M0 = 43.9…49.8 Nm, nn = 1200…4000 min-1
AM8363
M0 = 60.6…74.7 Nm, nn = 1200…4900 min-1
AM8364
M0 = 98.1…99.6 Nm, nn = 1200…2500 min-1
F7 (197 mm) AM8372
M0 = 129…130 Nm, nn = 850…3000 min-1
AM8373
M0 = 194…195 Nm, nn = 850…3000 min-1
AM8374
M0 = 219…259 Nm, nn = 750…2500 min-1