본사 대한민국
Beckhoff Automation Co., Ltd.

대륭테크노타운 3차 12층
가산디지털2로 115
08505 금천구, 서울특별시, 대한민국

+82 2 2107-3242
info-kr@beckhoff.com
www.beckhoff.com/ko-kr/

AM8700 | Servomotors with anodised housing

AM8700

AM8700

Motor length
1 2 3
Flange code
R2 (77 mm) AM8721
M0 = 0.5 Nm, nn = 8000 min-1
AM8722
M0 = 0.8 Nm, nn = 8000 min-1
AM8723
M0 = 1.2 Nm, nn = 8000 min-1
R3 (89 mm) AM8731
M0 = 1.38 Nm, nn = 6000 min-1
AM8732
M0 = 2.37 Nm, nn = 6000 min-1
AM8733
M0 = 3.22 Nm, nn = 6000 min-1
R4 (114 mm) AM8741
M0 = 2.45 Nm, nn = 6000 min-1
AM8742
M0 = 4.10 Nm, nn = 5000 min-1
AM8743
M0 = 5.65 Nm, nn = 5000 min-1
R5 (134 mm) AM8751
M0 = 4.90 Nm, nn = 5000 min-1
AM8752
M0 = 8.20 Nm, nn = 4000 min-1
AM8753
M0 = 11.4 Nm, nn = 4000 min-1
R6 (189 mm) AM8761
M0 = 12.8 Nm, nn = 3000 min-1
AM8762
M0 = 21.1 Nm, nn = 3000 min-1
AM8763
M0 = 29.0 Nm, nn = 3000 min-1