본사 대한민국
Beckhoff Automation Co., Ltd.

대륭테크노타운 3차 12층
가산디지털2로 115
08505 금천구, 서울특별시, 대한민국

+82 2 2107-3242
info-kr@beckhoff.com
www.beckhoff.com/ko-kr/

AM8800 | Stainless steel servomotors

AM8800

AM8800

Motor length
1 2 3
Flange code
R3 (89 mm) AM8831
M0 = 0.85 Nm, nn = 3000 min-1
AM8832
M0 = 1.40 Nm, nn = 3000 min-1
AM8833
M0 = 1.85 Nm, nn = 3000 min-1
R4 (114 mm) AM8841
M0 = 1.60 Nm, nn = 3000 min-1
AM8842
M0 = 2.60 Nm, nn = 2500 min-1
AM8843
M0 = 3.50 Nm, nn = 2500 min-1
R5 (134 mm) AM8851
M0 = 3.10 Nm, nn = 2500 min-1
AM8852
M0 = 4.80 Nm, nn = 2000 min-1
AM8853
M0 = 6.40 Nm, nn = 2000 min-1
R6 (189 mm) AM8861
M0 = 7.75 Nm, nn = 1500 min-1
AM8862
M0 = 13.1 Nm, nn = 1500 min-1
AM8863
M0 = 16.7 Nm, nn = 1500 min-1