AL8000
AL8000 |
|||
Overall width | |||
W2 (50 mm) | W4 (80 mm) | W6 (130 mm) | |
Peak force | |||
≤ 500 N |
AL8021 Fmax = 120 N, Imax = 7.3 A, vmax = 12 m/s |
AL8041 Fmax = 230 N, Imax = 7.2 A, vmax = 7 m/s |
|
AL8022 Fmax = 240 N, Imax = 7.3 A, vmax = 12 m/s |
AL8042 Fmax = 460 N, Imax = 7.2 A, vmax = 7 m/s |
||
AL8024 Fmax = 480 N, Imax = 12 A, vmax = 12 m/s |
|||
> 500…1500 N |
AL8026 Fmax = 720 N, Imax = 12 A, vmax = 10 m/s |
AL8043 Fmax = 690 N, Imax = 7.2/12 A, vmax = 3.5/7 m/s |
|
AL8044 Fmax = 920 N, Imax = 7.2/15 A, vmax = 3.5/7 m/s |
|||
AL8045 Fmax = 1150 N, Imax = 12/24 A, vmax = 3.5/7 m/s |
|||
AL8046 Fmax = 1380 N, Imax = 12/24 A, vmax = 3.5/7 m/s |
|||
> 1500 N |
AL8048 Fmax = 1840 N, Imax = 15/29 A, vmax = 3.5/7 m/s |
AL8064 Fmax = 1800 N, Imax = 12/24 A, vmax = 3/6 m/s |
|
AL8065 Fmax = 2250 N, Imax = 15/24 A, vmax = 3/6 m/s |
|||
AL8066 Fmax = 2700 N, Imax = 18/42 A, vmax = 3/6 m/s |
|||
AL806A Fmax = 4500 N, Imax = 24/72 A, vmax = 3/6 m/s |
|||
AL806B Fmax = 4950 N, Imax = 29 A, vmax = 3 m/s |
|||
AL806F Fmax = 6750 N, Imax = 42/100 A, vmax = 3/6 m/s |
AA2500
AA2500 |
|
Continuous force | |
≥ 300 N | |
Peak force | |
> 500…1500 N |
AA2518 Fp = 1050 N, Ip = 15 A, Fc = 300 N |
TExxxx | TwinCAT 3 Engineering
TExxxx | TwinCAT 3 Engineering |
|||
Operating system | Engineering/Runtime | ||
TwinCAT 3 Motion Designer |
TE5910 |
Windows 7, Windows 10 | Engineering |
TwinCAT 3 Drive Manager 2 |
TE5950 |
Windows 7, Windows 10 | Engineering |
TwinCAT Drive Manager |
TC Drive Manager |
Windows 7, Windows 10 | - |
TwinCAT 3 Bode Plot Base |
TE1320 |
Windows 7, Windows 10 | Engineering, Runtime |
TwinCAT 3 Autotuning |
TE5960 |
Windows 10 | Engineering |