AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Motor cables

With our motor and feedback cables for permanent installation or highly flexible use in drag-chains and robots, our customers benefit from high-end technology that is made in Germany. As a pioneer of One Cable Technology (OCT), Beckhoff combines power and feedback signals for compact drive technology in a single standard motor cable. All motor lines feature a low-capacitance design, thus enabling long line lengths between the drive and the servo drive.

For optimum shielding against internal and external interference – even in moving applications – the OCT motor lines contain copper-vaporized shielding fleeces specially developed for Beckhoff.

Your selection:
    • ZK4509-8025-zzzz | Motor connection cable 4 mm² not assembled, drag-chain suitable

      ZK4509-8025-zzzz | Motor connection cable 4 mm² not assembled, drag-chain suitable

      Cable type:
      Motor cable
      Ordering information:
      not assembled motor cable 4 mm², for AX8118 and AX5000 (12…25 A), (4 x 4 mm² + (2 x 1 mm²) + (2 x AWG22))
    • ZK4509-0016-0zzz | Motor connection cable 6 mm² not assembled, drag-chain suitable

      ZK4509-0016-0zzz | Motor connection cable 6 mm² not assembled, drag-chain suitable

      Cable type:
      Motor cable
      Ordering information:
      not assembled motor cable 6 mm², for AX5125, (4 x 6 mm² + (2 x 1 mm² + 2 x 1.5 mm²))
    • ZK4509-0017-0zzz | Motor connection cable 10 mm² not assembled, drag-chain suitable

      ZK4509-0017-0zzz | Motor connection cable 10 mm² not assembled, drag-chain suitable

      Cable type:
      Motor cable
      Ordering information:
      not assembled motor cable 10 mm², for AX5140, (4 x 10 mm² + (2 x 1 mm² + 2 x 1.5 mm²))
    • ZK4509-0018-0zzz | Motor connection cable 16 mm² not assembled, drag-chain suitable

      ZK4509-0018-0zzz | Motor connection cable 16 mm² not assembled, drag-chain suitable

      Cable type:
      Motor cable
      Ordering information:
      not assembled motor cable 16 mm², for AX5160, (4 x 16 mm² + 2 x (2 x 1.5 mm²))
    • ZK4509-0019-0zzz | Motor connection cable 25 mm² not assembled, drag-chain suitable

      ZK4509-0019-0zzz | Motor connection cable 25 mm² not assembled, drag-chain suitable

      Cable type:
      Motor cable
      Ordering information:
      not assembled motor cable 25 mm², for AX5172, (4 x 25 mm² + 2 x (2 x 1.5 mm²))
    • ZK4509-0019-1zzz | Motor connection cable 35 mm² not assembled, drag-chain suitable

      ZK4509-0019-1zzz | Motor connection cable 35 mm² not assembled, drag-chain suitable

      Cable type:
      Motor cable
      Ordering information:
      not assembled motor cable 35 mm², for AX5190, (4 x 35 mm² + 2 x (2 x 1.5 mm²))
    • ZK4509-0019-2zzz | Motor connection cable 50 mm² not assembled, drag-chain suitable

      ZK4509-0019-2zzz | Motor connection cable 50 mm² not assembled, drag-chain suitable

      Cable type:
      Motor cable
      Ordering information:
      not assembled motor cable 50 mm², for AX5191, (4 x 50 mm² + 2 x (2 x 2.5 mm²))