Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

KL4xxx | Bus Terminals, analog output

KL4xxx | Analog output

KL4xxx | Analog output

1-channel 2-channel 4-channel 8-channel KM4xxx
Signal
0…10 V
Standard signal
KL4001
12 bit, potential-free output
KL4002
12 bit
KL4004
12 bit, no power contacts
KM4602
12-bit manual/automatic operation
KL4404
12 bit
KL4408
12 bit
±10 V
Standard signal
KL4031
12 bit, potential-free output
KL4032
12 bit
KL4034
12 bit, no power contacts
KL4132
16 bit
KL4434
12 bit
KL4438
12 bit
KL4494
12 bit, 2 x input, 2 x output
0…20 mA
Standard signal
KL4011
12 bit
KL4012
12 bit
KL4414
12 bit
KL4418
12 bit
KL4112
16 bit
4…20 mA
Standard signal
KL4021
12 bit
KL4022
12 bit
KL4424
12 bit
KL4428
12 bit

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.