Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

KL5xxx | Bus Terminals, position measurement

KL5xxx | Position measurement

KL5xxx | Position measurement

 1-channel 2-channel
Signal
Absolute position measurement KL5001
SSI encoder interface
KL5051
SSI encoder interface, bidirectional
Incremental position measurement KL5101
incremental encoder interface, RS422, TTL, 1 MHz
KL5111
incremental encoder interface, 24 V HTL, 250 kHz, 16 bit counter
KL5151
incremental encoder interface, 24 V HTL, 100 kHz, 32 bit counter
KL5152
incremental encoder interface, 24 V HTL, 100 kHz, 32 bit counter
KL5121
incremental encoder interface, 24 V HTL, path control, 250 kHz

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.