Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

EP3xxx | EtherCAT Box, analog input

EP3xxx | Analog input

EP3xxx | Analog input

1-channel 2-channel 4-channel 8-channel 16-channel
Signal
±10 V, ±20 mA
Standard signal
EP3162-0002
parameterizable, electrically isolated, single-ended
±10 V, 0/4…20 mA
Standard signal
EP3174-0002 Preferred type
parameterizable, differential inputs
EP3174-0092
parameterizable, differential inputs, TwinSAFE SC
EP3184-0002
parameterizable, single-ended
EP3182-1002
2 analog inputs, parameterizable, single-ended, 2 digital control outputs (sink/source type), 24 V DC, short-circuit proof
EP3184-1002
parameterizable, single-ended, 2 channels per socket
EP4374-0002 Preferred type
2 inputs + 2 outputs, parameterizable
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms
±10 V
Standard signal
EP3162-0002
parameterizable, electrically isolated, single-ended
EP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
EP3048-0002 New
16 bit, NAMUR NE43
Temperature measurement
Resistance thermometer RTD
EP3204-0002 Preferred type
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EP3314-0002 Preferred type
type J, K, L, B, E, N, R, S, T, U
Measuring bridge
strain gauge
EP3356-0022
24 bit, self-calibration
Acceleration measurement
Position, vibration, Condition monitoring, IEPE
EP3632-0001
16 bit, 50 ksps
EP3751-0160 New
1 x 3 axes
EP3752-0000
2 x 3 axes
EP3751-0260
1 x 3 axes, acceleration/gyroscope
Pressure measuring EP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)
EP3744-2041 New
4 pressure inputs -1…1 bar (differential pressure to fifth connection), high-precision
EP3744-3041 New
4 pressure inputs 0…12 bar (differential pressure to fifth connection)
Multi-function EP3754-0002 New
±10 V/±20 mA differential inputs, RTD, thermocouple
EP3754-0702 New
±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch
Ex i
4…20 mA
EPX3184-0022
4 x M12, single-ended, HART
EPX3158-0022
8 x M12, single-ended
EPX3184-0092 New
4 x M12, single-ended, HART, TwinSAFE SC