Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

EPIxxxx | IO-Link box (industrial housing)

Products

EPI1xxx | Digital input

EPI1xxx | Digital input

The EPI1xxx digital inputs acquire the binary control signals from the process level and transmit them to the higher-level automation unit.

EPI2xxx | Digital output

EPI2xxx | Digital output

The EPI2xxx digital outputs connect the binary control signals from the automation unit on to the actuators at the process level.

EPI23xx | Digital combi

EPI23xx | Digital combi

The EPI23xx digital I/O modules combine digital inputs and digital outputs in one device.

EPI3xxx | Analog input

EPI3xxx | Analog input

The EPI3xxx IO-Link box modules have analog inputs which can be individually parameterized.

EPI4xxx | Analog output

EPI4xxx | Analog output

The EPI4374 IO-Link box combines two analog inputs and two analog outputs which can be individually parameterized.

The IO-Link box modules with industrial housing enable cost-effective and flexible sensor connections in extremely harsh environments. They are designed according to IO-Link specification V1.1; the range of the point-to-point connection is 20 m in accordance with the specification.