Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

IO-Link Box | Tabular Product overview

ERI1xxx | Digital input

ERI1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms
ERI1008-0001
8 x M8
ERI1008-0002
4 x M12
ERI1809-0021
digital input
ERI1809-0022
digital input


ERI2xxx | Digital output

ERI2xxx | Digital output

8-channel 16-channel
Signal
24 V DC
Imax = 0.5 A
ERI2008-0001
8 x M8
ERI2008-0002
4 x M12
24 VDC
Imax = 0.5 A, ∑ 4 A
ERI2809-0021
16 x M8
ERI2809-0022
8 x M12


ERI23xx | Digital combi

ERI23xx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
ERI2338-0001
8 x M8
ERI2338-0002
4 x M12
24 V DC
Filter 3.0 ms, Imax = 0.5 A, ∑ 4 A
ERI2339-0021
16 x M8
ERI2339-0022
8 x M12


ERI3xxx | Analog input

ERI3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA ERI3174-0002
parameterizable, differential input, 16 bit


ERI4xxx | Analog output

ERI4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA ERI4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit