Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

ASI8100 | Compact integrated stepper motor drives

ASI8100

ASI8100

Motor length
1 2 3 4
Flange code
N1 (42 mm) ASI8111
MH = 0.29 Nm
ASI8114
MH = 0.80 Nm
N2 (56 mm) ASI8121
MH = 0.75 Nm
ASI8122
MH = 1.40 Nm
ASI8123
MH = 2.35 Nm
ASI8124
MH = 2.50 Nm