Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

AM8100 | Synchronous servomotors for compact drive technology

AM8100

AM8100

Motor length
1 2 3
Flange code
F1 (40 mm) AM8111
M0 = 0.20 Nm, nn = 4000 min-1
AM8112
M0 = 0.38 Nm nn = 4500 min-1
AM8113
M0 = 0.52 Nm, nn = 3000 min-1
F2 (58 mm) AM8121
M0 = 0.50 Nm, nn = 3000…6000 min-1
AM8122
M0 = 0.80 Nm, nn = 2000…8000 min-1
AM8123
M0 = 1.20 Nm, nn = 5000 min-1
F3 (72 mm) AM8131
M0 = 1.30…1.35 Nm, nn = 1000…4000 min-1
AM8132
M0 = 2.37…2.40 Nm, nn = 1000…2500 min-1
AM8133
M0 = 3.20 Nm, nn = 2000 min-1
F4 (87 mm) AM8141
M0 = 2.40 Nm, nn = 1000…2500 min-1
AM8142
M0 = 3.90 Nm, nn = 1500 min-1