Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

MDxxxx | Drive modules

MD3xxx | Variable frequency drives

MD3xxx | Variable frequency drives

1-channel 2-channel
Output current
1.8 A MD3202-0100-2254
1.8 A, STO/SS1
3.4 A MD3104-0100-2254
3.4 A, STO/SS1


MD6xxx | DC link power supplies

MD6xxx | DC link power supplies

 
Output current
20 A MD6020-0003-2345
20 A
40 A MD6040-0003-3445
40 A


MD8xxx | Servo drives

MD8xxx | Servo drives

1-channel 2-channel
Output current
6 A MD8106-0100-2254
STO/SS1
MD8206-0100-2254
STO/SS1
MD8106-0190-2254
STO/SS1, multi-feedback interface
MD8106-0200-2254
Safe Motion
MD8206-0200-2254
Safe Motion
MD8106-0290-2254
Safe Motion, multi-feedback interface
12 A MD8112-0100-2254
STO/SS1
MD8112-0190-2254
STO/SS1, multi-feedback interface
MD8112-0200-2254
Safe Motion
MD8112-0290-2254
Safe Motion, multi-feedback interface
28 A MD8128-0100-3255
STO/SS1
MD8128-0190-3255
STO/SS1, multi-feedback interface
MD8128-0200-3255
Safe Motion
MD8128-0290-3255
Safe Motion, multi-feedback interface


MD9xxx | Capacitors

MD9xxx | Capacitors

 
Capacity
2025 µF MD9000-2025-2250
2025 µF